10" D (250 mm) Shelf; 2U x 17.25" (438.2 mm); Supports 40 lb (18.1 kg)
Designed to hold small peripheral equipment in a central location. Each shelf typically holds two units and allows a convenient cable run down inside of the rack channel. Mounting hardware not included.
Shelves provide equipment support in both two- and four-post racks and cabinets.
Reduced height design saves on valuable rack space. Center mount design is ideal for single sided racks, mount to either front or back channel face. Mounting hardware not included.
Reduced height design saves on valuable rack space. Mounts to either front or back of rack channel face. Mounting hardware not included.
Extra deep design is convenient for mounting large equipment requiring additional support. Mounting hardware not included.
Many storage solutions may cause kinking, twisting and cutting of cables during shelf extensions and retraction. CPI's flexible polycarbonate belt, which fits in the rear undercarriage, solves these problems.
Reduced height design saves valuable rack space and perforated shelf keeps equipment cool, includes bottom ventilation for enhanced airflow circulation. Mounting hardware not included.
Provides centered loading for deeper and heavier equipment. Mounts on 3"D (80 mm) double-sided racks only. Mounting hardware not included.
Specially designed for the QuadraRack 4-Post Frame, these shelves are available solid or vented. 1U x 19"W x 29"D (740 mm); supports up to 200 lb (90.7 kg).
Convenient for mounting large equipment requiring additional support. Unique versions available for 3" and 6" rack channels. Mounting hardware not included. Made of strong, lightweight aluminum; supports up to 200 lb (90.7 kg).
Provides a sliding shelf for front access to all equipment. Mounting hardware not included. 18"D (460 mm) shelf extends out an additional 16" (410 mm) from closed position.
For use with small equipment such as modems, routers and fiber modules in 19” EIA racks
Mount to CPI Universal or Standard Racks, regardless of width. Fixed rollers prevent rack from accidental turning. Adds 2" (50 mm) to rack's height. Supports 500 lb (226.8 kg).
Full swivel capability allows rack to be easily moved, providing access to equipment. The front wheel locks to prevent unintentional movement. Mounts to most CPI Universal or Standard Racks and adds 1-1/4" (31.8 mm) to rack's height.
Allows rack to be moved, providing access to equipment. Wheels may be locked to prevent moved during assembly stages. Holds any width CPI Universal or Standard Rack.
Required hardware for securing equipment racks and frames to both concrete and wood floors. Concrete kit has four 3/8" thread components or four 1/2" thread components. Wood kit has four 3/8" thread components.
Provides vertical cable management space between racks butted side-by-side by mounting to the hole pattern across rack channels. Large size, 2.3"H x 2.8"W x 4"D, accommodates larger cable bundles. Made of thick aluminum with rounded edge
Accessory Rod Assembly for Motive Single-Sided Vertical Cable Manager hooks onto the central track at any point and features a T-slot extrusion on each side for attaching accessories and a thumbscrew for quick adjustment.
Cable Management for Wall Racks; Black; Set of 6 Rings
CPI Duplex Electrical Outlet Box provides a convenient location for a single duplex outlet to provide electricity to equipment on the Seismic Frame Two Post Rack.
Rear Panel Kit for Motive® Single-Sided Vertical Cable Manager.
Supports cable and wire in communication closets, on backboards, equipment racks or wherever cable runs are required. These rings are made of high-strength, fire-retardant material with rounded edges to prevent damage to cable and wire insulation, whil
Used for easy and space-saving mounting of standard 110D Type Wiring Blocks (not included).
The Equipment Support Bracket provides additional support for deep or heavy rack-mounted equipment.
CPI Vertical Cabling Section provides a double-sided cable pathway next to CPI’s Seismic Frame® Two-Post Rack.
Side Panel Kit for Motive® Vertical Cable Manager.
This adjustable, strong, easy-to-install rack bracing kit provides a cost-effective, attractive solution to brace your equipment rack.
Quickly and easily locate and drill holes for Seismic Frame® Two-Post Rack floor anchors (which attach the rack to the concrete floor).
Use these cable loops to hold and dress cable vertically. Attach to walls or racks where width is limited. Mounting hardware not included.
Rotating Management Finger Kit positions anywhere front-to-back along Accessory Rod Assembly to secure and isolate cable bundles.
Creates a separate cable pathway for premise cables at the back of Motive Single-Sided Vertical Cable Manager
Dual PDU Bracket Kit attaches directly to the Motive's central track and provides a flexible and convenient method of supporting up to two vertical PDUs side-by-side.
Cable Bundle Swivel Kit can be used anywhere on the central track or Accessory Rod Assembly, as well as multiple points on the Rotating Management Finger.
Accessory Rod Assembly for Motive Double-Sided Vertical Cable Manager hooks onto the central track at any point and features a T-slot extrusion on each side for attaching accessories and a thumbscrew for quick adjustment.
The Fiber Segregation Kit creates a separate pathway for fiber cables and patch cords inside Evolution® Vertical Cable Managers.
Provide tie points for cable inside the Evolution Vertical Cable Manager and divides the interior of the cable manager to create multiple pathways for cables.
Cable Lashing Bar Kit provides tie points for cable inside Evolution Vertical Managers. Use up to six cable lashing bars (front/rear) in 6"W (150 mm) vertical cable managers and up to ten (front/rear) in the 8"W (200 mm), 10"W (250 mm),<
Kit includes three Fixed Accessory Panels for the Evolution® Single-Sided Vertical Cable Manager. Select to match the width of the cable manager; includes installation hardware.
Kit includes three additional Movable Mid-Section Panels for the Evolution® Double-Sided Vertical Cable Manager. Select to match the width of the cable manager.
The Cable Spool Kit includes four small cable spools to provide slack management and strain relief for patch cords and jumper cables inside the Velocity® Vertical Cable Manager. Attaches to the mid panel with included hardware.
Creates a separate cable pathway o the back of a Velocity Single-Sided Vertical Cable Manager for premise cables. Attaches to the sides with included hardware. Math the kit to the width and height of the vertical cable managers; one kit per manager.
Use the 2" (50 mm) Diameter Fiber Management Spool in Global Vertical Cabling Sections to support fiber and copper cables.
Used to support equipment racks installed on 4" to 36" (100 mm to 910 mm) height raised floor support systems. enhances structural integrity during seismic events.
Designed to be used on narrow and wide Vertical Cabling Sections to provide a clean, professional appearance. Available in metal or plexiglass versions; plexiglass for 7' (2.1m) only; in sizes to fit your installation.
The Rack Radius Drop provides a transition from a horizontal cable run onto a rack, while maintaining the recommended bend radius.
Organize patch cords and jumper cables by RMU on CPI’s Seismic Frame® Two-Post Rack.
These racks used to mount up to 6 RMU of rack mount equipment flush to the wall. Ideal for small or tight spaced installations. Supports 150 lb. Mounting hardware not included. Made of strong, lightweight aluminum.
Additional support for heavy rack-mount equipment. Attaches to the side of rack and provides a 1.5"W (38 mm) front-to-rear support surface for equipment. Supports 200 lb (90.7 kg) of equipment; includes hardware.
Tray holds full size keyboard with slide mounted under shelf to provide maximum tray width. Mounting hardware not included. Extends approximately 9" (230 mm) for full access to keyboard.
Solid, steel side panel for use with Adjustable Rail QuadraRack or Adjustable Rail ServerRack to cover the end of the rack and or vertical cable managers at the end of a row.
Used in combination with Square Hole Channel Adapters to complete installation of rack-mount equipment. Available in M6 or 10-32 threads.
Adds one or two feet of height to vertical cabling sections, providing a uniform vertical pathway from ceiling to rack. Mounting hardware included.
Replacement Filters for Fan Kit, Set of 4
Rack Channel Standoffs provide a variety of solutions to many electronic component positioning problems.
Use to secure threaded rods or stud bolts in concrete or masonry.
The Clip-On Cable Cover is designed for use with the CPI 19” Horizontal Wire Management Panels.
Provides protection for equipment in racks from rolling gear or tool boxes.
Improves the appearance of QuadraRack 4-Post Frame and prevents the accumulation of dust and debris at the base.
Attach the rails at any point along the side of the Adjustable QuadraRack. Marked and numbered rack-mount spaces simplifies equipment installation.
IBM® Style Vertical Cable Loop is used for vertical cable runs on most rack-mounted equipment.
Steel shelf with adjustable depth rear mounting brackets. Designed for use with Adjustable QuadraRack and ServerRack. 1U x 19"W (449.1 mm). Supports up to 200 lb (90.7 kg) of equipment; includes assembly hardware.
Optional or replacement base angle for CPI Racks.
Tool-less Bend Radius Kit for Fiber Patch Cords ensures proper bend radius support for fiber optic patch cords when transitioning through T-shaped cable guides. It snaps onto the finger manager without any tools, and can be used for new or retrofit app
anyServer Bracket is a simple, yet sturdy solution to secure virtually any server to a 19”W, two-post open rack.
Designed to support heavy cable runs, such as multiple strand PBX cable, data cabling and coax, along walls or wherever wall support of heavy cable runs are needed.
Purchase optional Supplementary Server Support Arms to firmly secure the tops of tall servers to the rack. In some instances, they can also help you mount your server if its captive screw holes are in the middle or top of the device.
Stiffen and add support to critical load-supporting joints.
Use Finger Snaps Cable Guides to retrofit VCS and CCS cabling sections with plastic cable guides.
Hardware kit that includes slip-on clip and mounting screw. Available in M-5 x .8 and 10-32 nominal sizes.
T-shaped cable guides (7U) snap-on to the front or rear of the rack to organize cables. The openings align with each rack-mount unit on the rack. For use with Adjustable Rail 4-Post Racks.
Rack Extension Kit provides additional height to existing rack. Kit includes one pair of rack channels, four plates, and assembly hardware
Improves appearance and prevents the accumulation of dust and debris at the rack base.
Attaches to walls or racks where width is limited. Holds and dresses vertical cable runs. Mounting hardware not included.
Attach CPI Vertical Cabling Section (VCS) Offset Mounting Bracket Kit to the side of the Seismic Frame® Two-Post Rack for proper alignment.
Bolts and spacer securely attach two racks mounted side-by-side.
Versatile 1.75"H (44.45 mm) rack-mounting hinges provide rear access to patch panels or other shallow equipment by allowing them to swing outward. Made from high-strength black composite material.
Holds full size keyboard and mouse. Slide is mounted under shelf to provide maximum tray width. Mounting hardware not included. Mouse pad tray is 10"W x 8"D (250 mm x 200 mm) and retracts out of the way when not in use.
Rack Panel Adapters allow 19"W equipment to be mounted on 23"W racks.
The Patch Panel Wire Management Bar provides the necessary wire management and strain relief required by ANSI/TIA/EIA-568-B. Sold individually. Attaches to rack with standard #12-24 rack screws (not included).
Use the 2" (50 mm) Diameter Fiber Management Spool to support fiber and copper cables within CPI's extensive line of vertical cabling sections.
Use Cable Rings on the rear of Global Vertical Cabling Section to create a pathway for managing network cables. Kit includes seven rings.
Cable Distribution Spools promote a gradual bend for cable runs to aid in complying with ANSI/TIA/EIA-568B bend radius requirements (typical 4X the cable diameter). Routes all types of cabling from horizontal to vertical or vice-versa.
Use the CPI Wall-Mount CPU Shelf whenever you need to raise mini-tower CPUs or other equipment (up to 8" deep and 18" wide) off the floor or desk.
This adjustable wall/ceiling brace provides a means of securing an equipment rack or auxiliary frame to meet earthquake safety codes.
Optional top angles for CPI Universal Rack.
CPI Heavy-Duty Top Angle creates a heavier top and better rack stability, reducing equipment damage from seismic events.
Spools provide slack management and strain relief for patch cords and jumper cables inside Evolution Vertical Cable Managers.
This larger clip holds a 100-pair telephone cable or up to 1" (30 mm) diameter tubing. There are also holes provided to lace additional cords to the top of the clip. The amount of direct pull required to separate the clips from a painted steel sur
QuadraRack® 4-Post Frame provides the stability and strength of an enclosure in a open mounting system.
Side Mounted Fan Kit; 400 CFM, 115 VAC, 50/60 Hz, .19 Amp, NEMA 5-15P Plug Or Fan/Filter Kit; 19"W; 2 Fans, 100 CFM Each
The Slip-On Cover is used on the Large Horizontal Ring Panel.
Made of high-strength aluminum, it includes ten flexible Saf-T-Grip Cable Management Straps. This bracket can be mounted at desired height and depth to position straps right where you need them reusable rivets allow Saf-T-Grips to be added or removed a
Block Mounting Bar mounts terminal blocks, card files and other equipment on 19” and 23” racks.
Protect and secure your valuable shelf-mounted equipment.
Use this kit to bay two For-Post Racks together.
Doubles the cable management capacity of any existing CPI Cable Distribution Spool. Use spools on racks and wallboards to create smooth vertical to horizontal transitions for the patch cords and jumper cables that connect network hardware.
Use to organize horizontal cable runs. Large 2.8"H (71 mm) by 6"W (150 mm) heavy duty aluminum rings with rounded edges protect cable sheaths and will bind during installation.
ExpandaRack Pan Sets designed to easily convert two CPI rack assemblies into one high capacity 4-Post Frame.
Provides retractable rack-mounting tray for most keyboards up to 8.5"D (216 mm). Mounting hardware not included. Extends 8" (200 mm), giving full access to keyboard. Retracts when not in use.
Converts 12-24 rack channel mounting threads to either M6 or 10-32 threads to allow captive thumb screws on equipment to secure in position.
These "L" brackets mount to the back of the rack channel to provide a convenient point to tie-down cable runs.
The medium-sized 17000 and 17100 magnetic clips are designed to hold a 25-pair cable to several electrical cords. Keep cables within workstation areas near and off of the floor to reduce the chance of accidents. Nylon cable ties can be laced through th
Economical rack or wall-mounted shelf for miscellaneous equipment. Made of cold-rolled steel. 19" rack-mountable, holds equipment up to 17.25"W x 14.75"D (438.2 mm x 374.7 mm). Sold two per shipping carton; supports up to 35 lb (15.9 kg)
Convenient mounting for monitor and one keyboard. Mounting hardware not included. The keyboard tray extends 8.6" (218 mm). 19"W rack trays must use small footprint keyboard; maximum width 16.30" (414 mm).
Provides tie points for cable inside Velocity Vertical Cable Managers. Attaches to the mid panel with included hardware. Use in 6"W (152 mm) or wider vertical cable managers; one kit per side.
Additional pair of equipment mounting rails, which attach to the rear rack frame to create a solution with two mounting depths set between 15”D (381 mm) and the rack depth. Includes installation hardware. #12-24 Tapped Rails.
Guide patch cords side-to-side or rack-to-rack on Adjustable Rail 4-Post Rack. 6"W x 5.2"D (152 mm x 132 mm)
Add one or two feet of height to vertical cabling sections, providing a uniform vertical pathway from ceiling to rack. Mounting hardware included.
ServerRack provides the stability and strength of an enclosure in a open mounting system. Features square-punched rails for mounting servers.
ExpandaRack is designed to easily convert one CPI two-post rack into a high-capacity 4-Post Frame.
Extended Fingers Bracket provides extra-deep cable management capacity for applications that require large cable bundles or thick cable.
Extra space also improves cable bend radius management, meeting or exceeding the needs of the latest Cate
Mounting hardware for securing vertical power onto a Seismic Frame Two-Post Rack.
Designed to support cable and wire in communications closets, on backboards, equipment racks or wherever cable runs are required. The versatile brackets are made of high-strength, fire-retardant composite material. Rounded edges prevent damage to cable
Designed to mount to the upright channels of CPI Universal Racks. Made of high-strength, fire-retardant material with rounded edges to prevent damage to cable and wire insulation, while providing easy pull-through. The open-design "C" rings a
Optional transition plate creates a solid wireway between Racks With 3"D Channels.
CPI Vertical Wire Management Loops are used to organize patch cords and cabling.
Use combination pan head, pilot point, sems mounting screws to attach equipment to racks and cabinets.
Top Bar for Universal Rack
Use the specially designed Anchor Setting Tool to install 06001-004 Anchor.
The #12-24 Combination Pan Head, Pilot Point, Mounting Screws attach equipment to racks and cabinets. A cutting notch in the thread removes paint in threaded holes to improve metal-to-metal contact. The pilot point reduces cross-threading. The combinat
Saf-T-Grip® Cable Management Straps provide tangle-free cable installations with these convenient hook and loop straps.
Used with anchors to mount racks to concrete floors. Zinc plated.
This sturdy play-out reel makes installing multi-conductor or coaxial cables a one-person job. The installer no longer needs to unwind the cable, lay it flat on the floor and have another installer assist by feeding the cable into the duct.
Half Spool Kit for Motive® Vertical Cable Manager attaches to Accessory Rod Assembly to create a complete round spool, or front/rear to create two half spools.
Touch-Up Paint matches your CPI product finish and allows you to touch up dings and scratches.