Designed to hold small peripheral equipment in a central location. Each shelf typically holds two units and allows a convenient cable run down inside of the rack channel. Mounting hardware not included. 19" rack mountable, holds equipment up to 17.35"W x 9.82"D (440.7 mm x 249.4 mm). Made of strong, lightweight aluminum; supports up to 50 lb (22.7 kg).