Required hardware for securing equipment racks and frames to both concrete and wood floors. Concrete kit has four 3/8" thread components or four 1/2" thread components. Wood kit has four 3/8" thread components.
Quickly and easily locate and drill holes for Seismic Frame® Two-Post Rack floor anchors (which attach the rack to the concrete floor).
Used to support equipment racks installed on 4" to 36" (100 mm to 910 mm) height raised floor support systems. enhances structural integrity during seismic events.
Used in combination with Square Hole Channel Adapters to complete installation of rack-mount equipment. Available in M6 or 10-32 threads.
Use to secure threaded rods or stud bolts in concrete or masonry.
Hardware kit that includes slip-on clip and mounting screw. Available in M-5 x .8 and 10-32 nominal sizes.
Bolts and spacer securely attach two racks mounted side-by-side.
Use this kit to bay two For-Post Racks together.
Converts 12-24 rack channel mounting threads to either M6 or 10-32 threads to allow captive thumb screws on equipment to secure in position.
Use combination pan head, pilot point, sems mounting screws to attach equipment to racks and cabinets.
Use the specially designed Anchor Setting Tool to install 06001-004 Anchor.
The #12-24 Combination Pan Head, Pilot Point, Mounting Screws attach equipment to racks and cabinets. A cutting notch in the thread removes paint in threaded holes to improve metal-to-metal contact. The pilot point reduces cross-threading. The combinat
Used with anchors to mount racks to concrete floors. Zinc plated.