16"D (410 mm) Low-Profile Shelf
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Reduced height design saves on valuable rack space. Center mount design is ideal for single sided racks, mount to either front or back channel face. Mounting hardware not included. 19"W version holds equipment up to 17.25" W x 15.82"D (438.2 mm x 401.8 mm), 23"W version holds equipment up to 21.25"W x 15.82"D (539.8 mm x 401.8 mm). Made of strong, lightweight aluminum; supports up to 40 lb (18.1 kg).

Explorar Opciones de Productos
Refine By
Refine By
Explore Sizes & Options (8 Product Options)
Número de Producto Ancho Acabado/ Color Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters