anyServer Bracket
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Optional supplementary server support arms firmly secure the tops of tall servers to the rack. In some instances, they can also help you mount your server if its captive screw holes are in the middle or top of the device. It is the ideal, cost-effective system for retrofitting existing racks to accommodate one or more servers, instead of reverting to a four-post rack or cabinet system.

Key Features and Benefits

  • Manufactured from cold rolled steel
  • Adjustable mounting arms can be moved by up to four inches total in half- inch increments to adapt to your server’s depth 
  • Server can be positioned 9” to 13” in front of rack channel. Arms extend 9” to 13” deep Square holes at the front of adjustable mounting arms  fit any server’s cage nuts 
  • Acorn nuts eliminate sharp edges 
  • Supplementary arms (purchased separately) provide extra support
  • Load rating:
    • - 1 RMU bracket is 80 lb
    • - 2 RMU bracket is 120 lb
  • Rack mounting hardware is not included
Explorar Opciones de Productos
Refine By
Refine By
  • Altura
Explore Sizes & Options (2 Product Options)
Número de Producto Altura Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters