Economical rack or wall-mounted shelf for miscellaneous equipment. Made of cold-rolled steel. 19" rack-mountable, holds equipment up to 17.25"W x 14.75"D (438.2 mm x 374.7 mm). Sold two per shipping carton; supports up to 35 lb (15.9 kg).