CPI Vertical Cabling Section provides a double-sided cable pathway next to CPI’s Seismic Frame® Two-Post Rack.
Dual PDU Bracket Kit attaches directly to the Motive's central track and provides a flexible and convenient method of supporting up to two vertical PDUs side-by-side.
Cable Bundle Swivel Kit can be used anywhere on the central track or Accessory Rod Assembly, as well as multiple points on the Rotating Management Finger.
The Fiber Segregation Kit creates a separate pathway for fiber cables and patch cords inside Evolution® Vertical Cable Managers.
Provide tie points for cable inside the Evolution Vertical Cable Manager and divides the interior of the cable manager to create multiple pathways for cables.
Cable Lashing Bar Kit provides tie points for cable inside Evolution Vertical Managers. Use up to six cable lashing bars (front/rear) in 6"W (150 mm) vertical cable managers and up to ten (front/rear) in the 8"W (200 mm), 10"W (250 mm),<
Adds one or two feet of height to vertical cabling sections, providing a uniform vertical pathway from ceiling to rack. Mounting hardware included.
The Clip-On Cable Cover is designed for use with the CPI 19” Horizontal Wire Management Panels.
The Patch Panel Wire Management Bar provides the necessary wire management and strain relief required by ANSI/TIA/EIA-568-B. Sold individually. Attaches to rack with standard #12-24 rack screws (not included).
Made of high-strength aluminum, it includes ten flexible Saf-T-Grip Cable Management Straps. This bracket can be mounted at desired height and depth to position straps right where you need them reusable rivets allow Saf-T-Grips to be added or removed a
Provides tie points for cable inside Velocity Vertical Cable Managers. Attaches to the mid panel with included hardware. Use in 6"W (152 mm) or wider vertical cable managers; one kit per side.
Guide patch cords side-to-side or rack-to-rack on Adjustable Rail 4-Post Rack. 6"W x 5.2"D (152 mm x 132 mm)
Add one or two feet of height to vertical cabling sections, providing a uniform vertical pathway from ceiling to rack. Mounting hardware included.
Optional transition plate creates a solid wireway between Racks With 3"D Channels.