Accesorios
Además de los bastidores de dos y cuatro postes que ofrece Chatsworth Products, existe una variedad de productos adicionales que funcionan en conjunto y aumentan el valor de los sistemas de soporte estructural.
Recursos
Equipment Rails (7 Opciones de Productos)

Additional support for heavy rack-mount equipment. Attaches to the side of rack and provides a 1.5"W (38 mm) front-to-rear support surface for equipment. Supports 200 lb (90.7 kg) of equipment; includes hardware.

18 opciones
Desde $77.98 USD MSRP

Provides protection for equipment in racks from rolling gear or tool boxes.

 

35 opciones
Desde $92.37 USD MSRP

Attach the rails at any point along the side of the Adjustable QuadraRack. Marked and numbered rack-mount spaces simplifies equipment installation.

4 opciones
Desde $329.90 USD MSRP

QuadraRack® 4-Post Frame provides the stability and strength of an enclosure in a open mounting system.

6 opciones
Desde $113.25 USD MSRP

QuadraRack® 4-Post Frame provides the stability and strength of an enclosure in a open mounting system.

9 opciones
Desde $178.50 USD MSRP

Additional pair of equipment mounting rails, which attach to the rear rack frame to create a solution with two mounting depths set between 15”D
(381 mm) and the rack depth. Includes installation hardware. #12-24 Tapped Rails.

9 opciones
Desde $204.87 USD MSRP

ServerRack provides the stability and strength of an enclosure in a open mounting system. Features square-punched rails for mounting servers.

10 opciones
Desde $281.04 USD MSRP