The Cable Spool Kit includes four small cable spools to provide slack management and strain relief for patch cords and jumper cables inside the Velocity® Vertical Cable Manager. Attaches to the mid panel with included hardware.
Use the 2" (50 mm) Diameter Fiber Management Spool in Global Vertical Cabling Sections to support fiber and copper cables.
Use the 2" (50 mm) Diameter Fiber Management Spool to support fiber and copper cables within CPI's extensive line of vertical cabling sections.
Cable Distribution Spools promote a gradual bend for cable runs to aid in complying with ANSI/TIA/EIA-568B bend radius requirements (typical 4X the cable diameter). Routes all types of cabling from horizontal to vertical or vice-versa.
Spools provide slack management and strain relief for patch cords and jumper cables inside Evolution Vertical Cable Managers.
Doubles the cable management capacity of any existing CPI Cable Distribution Spool. Use spools on racks and wallboards to create smooth vertical to horizontal transitions for the patch cords and jumper cables that connect network hardware.
Saf-T-Grip® Cable Management Straps provide tangle-free cable installations with these convenient hook and loop straps.
This sturdy play-out reel makes installing multi-conductor or coaxial cables a one-person job. The installer no longer needs to unwind the cable, lay it flat on the floor and have another installer assist by feeding the cable into the duct.
Half Spool Kit for Motive® Vertical Cable Manager attaches to Accessory Rod Assembly to create a complete round spool, or front/rear to create two half spools.