缆线通道

缆线通道支撑电信或设备房的进出点与机架或机柜上与 CPI 缆线通道产品的交叉连接处之间的主干和水平缆线。 提供选择丰富的支撑、拼接和配件。
案卷
浏览 Cable Runway (0 Products)

CPI UL Classified Cable Runway is classified by Underwriters Laboratories for sustainability as an equipment grounding conductor only.

14 选项
Starting at $215.46 USD MSRP

通用电缆跑道专为注重价值的客户而设计。 它提供了您所期望的行业标准功能。 每隔5'(1.5 m)支撑跑道,最大载荷和最小挠度为132 lb / ft(196kg / m)。

27 选项
Starting at $147.35 USD MSRP

为数据中心、接入室、配线区 (MDA、HDA)、电信机房和 其他缆线进出通道的空间建立 灵活的点对点网络布线路径。

27 选项
Starting at $167.99 USD MSRP

Ideal pathway solution within telecommunications rooms. TELCO-Style Cable Runway stringers are 1 1/2" x 3/8' x .065" (38 mm x 9.53 mm x 1.65 mm) and the cross members are 1/2" x 1" x .065" (12.7 mm x 30 mm x .65 mm) welded.

24 选项
Starting at $114.39 USD MSRP

支架提供单独的设施,用于运行电源导线或其他电缆,这些电缆应与主电缆物理分离。 由1/8“x 1”(3.18 mm x 30 mm)钢制成; 镀金表面镀金/彩色。

1 选项
Starting at $21.04 USD MSRP

Used to attach threaded rod to ceiling. Hardware is not included.

2 选项
Starting at $16.25 USD MSRP

Cable Runway Mounting Bracket for 6" (150 mm) to 24" (600 mm) Wide Runway secured onto Adjustable QuadraRack® (AQR) or Adjustable ServerRack.

3 选项
Starting at $75.36 USD MSRP

The CPI Cable Runway Wall To Rack Kit is a one part number solution to the problem of providing support for cable between the rack and the wall.

18 选项
Starting at $170.61 USD MSRP

Use J-Bolt to attach Cable Runway to Wall Angle Support or Wall Support Bracket.

3 选项
Starting at $7.04 USD MSRP

Create a radius for L, T, or X-shaped intersections of Cable Runway.

8 选项
Starting at $142.07 USD MSRP

Designed to butt-splice 1-1/2" (38.1 mm) Cable Runway at a 90º angle.

4 选项
Starting at $51.61 USD MSRP

为现有的1-1 / 2英寸(38毫米)电缆跑道安装提供额外的电缆深度。安装在电缆跑道侧桁条上。

24 选项
Starting at $38.71 USD MSRP

安装在CPI电缆跑道的侧纵梁上,以帮助维持适当的5e / 6 / 6a或光纤弯曲半径。

9 选项
Starting at $48.15 USD MSRP

The 4'6" (1359 mm) length of this cable runway is designed to meet UPS requirements without additional charges.

9 选项
Starting at $290.40 USD MSRP

Designed specifically for use over 19" wide racks (CPI series 55053, 46353 or 66353) and any 6"W (150 mm) vertical cable manager.

18 选项
Starting at $157.24 USD MSRP

The PatchRack is a miniature two-post rack that can be attached to CPI Cable Runway to save rack-mount space by placing patch panels or interconnect equipment above the rack or cabinet.

16 选项
Starting at $197.86 USD MSRP

The D-Ring Kit provides cable management for PatchRack.

2 选项
Starting at $33.63 USD MSRP

CPI正在申请专利的无工具Stringer Radius Drop具有简单的免工具安装功能。

6 选项
Starting at $51.96 USD MSRP

CPI正在申请专利的无工具横梁Radius Drop可在进出跑道时支撑和引导电缆负载,使电缆保持适当的弯曲半径。 无需工具的横梁Radius Drop设计用于与1.5“x 3/8”(38.1 mm x 9.53 mm)纵梁兼容,无需工具即可直接安装在跑道两侧。

27 选项
Starting at $40.82 USD MSRP

安装在CPI电缆跑道的横梁上,以帮助维持适当的5e / 6 / 6a或光纤弯曲半径。

22 选项
Starting at $43.81 USD MSRP

允许在9“,12”或18“W(230 mm,300 mm或460 mm)电缆跑道的横梁之间的任何位置掉落电缆。与推荐的电缆跑道半径跌落相结合。

9 选项
Starting at $72.18 USD MSRP

CPI正在申请专利的无工具路径分频器将电缆跑道分为多个路径,以按媒体类型或目的地组织电缆 - 这一解决方案使技术人员能够更好地管理移动,添加和更改。 铰接式设计可以包裹横向构件,并具有CPI的点击安全技术。

2 选项
Starting at $143.63 USD MSRP

Pathway Dividers divide Cable Runway into multiple cable pathways in order to organize cables according to media type or destination.

8 选项
Starting at $39.47 USD MSRP

为级联电缆线路创建逐渐弯曲。

51 选项
Starting at $162.93 USD MSRP

在水平级联电缆线路中逐渐弯曲并在电缆跑道运行的水平面上逐渐扫过。 设计用于符合最小弯曲半径要求的电缆(通常为电缆直径的4倍)。 由轻质1-1 / 2“x 3/8”(39.1mm x 9.53 mm)管状钢制成,适合标准电缆跑道。.

11 选项
Starting at $198.61 USD MSRP

Connect two sections of runway end-to-end. Fits both solid and tubular steel 1-1/2" x 3/8" and 2" x 3/8" (38.1 mm x 9.53 mm and 50.8 x 9.53 mm).

6 选项
Starting at $15.68 USD MSRP

For butting two lengths of Runway together. Cable Runway drilling is required. For use in earthquake area.

4 选项
Starting at $46.51 USD MSRP

Used to create a 90º junction splice with all types of 1-1/2" x 3/8" or 2" x 3/8" Cable Runway.

6 选项
Starting at $16.36 USD MSRP

Bolt-through Junction-Splice Kit for vertical runs or to meet seismic requirements. Cable Runway drilling is required.

2 选项
Starting at $23.62 USD MSRP

Butt-splice Cable Runway at a 45º angle.

4 选项
Starting at $46.20 USD MSRP

Adjust to form any junction angle for cabling that requires a large radius bend or to route around existing plumbing, electrical, ect.

2 选项
Starting at $85.47 USD MSRP

Splice cable runway vertically, horizontally or perpendicularly. Adjust to any angle, not limited to 45º or 90º. Flexible swivel design simplifies Cable Runway installation.

12 选项
Starting at $46.20 USD MSRP

Secures cable runway to the top of Standard and Universal equipment racks.

14 选项
Starting at $51.05 USD MSRP

Secures Runway to the top of Universal Rack without intruding into mounting space. The combination of the flat plate and hat-shaped bracket form a clamp around the rack's top angles or top bars. Mounts parallel or perpendicular.

16 选项
Starting at $59.12 USD MSRP

Secures Cable Runway to the top of 6"D (150 mm) Standard Rack without intruding into valuable mounting space. The combination of the flat plate and hat-shaped bracket form a clamp around the rack's top angles or top bars.

9 选项
Starting at $88.91 USD MSRP

Triangular Support Bracket provides wall support for cable runway. Made of cold-rolled steel. Load rating 400 lb (181.4 kg).

12 选项
Starting at $68.91 USD MSRP

2" x 2" x .105" (50 mm x 50 mm x 2.67 mm) steel support angle is designed for wall-mounting specific widths of Cable Runway.

36 选项
Starting at $30.63 USD MSRP

To attach and secure Cable Runway to a wall or floor. Foot made of 3/8" x 1-1/2" x 6"H steel.

4 选项
Starting at $49.42 USD MSRP

Used to secure Cable Runway with 1-1/2" x 3/8" (38 mm x 9.53 mm) stringers to a wall. Sold in pairs.

3 选项
Starting at $27.27 USD MSRP

Use for floor support for cable runway grids.

9 选项
Starting at $106.82 USD MSRP

Adjustable Cable Runway Cross Member Kit are accessory kits that allow sub-components to be inventoried in compact packages.
 

48 选项
Starting at $69.11 USD MSRP

Adjustable Cable Runway Stringers are available separately. Accessory kits allow sub-components to be inventoried in compact packages.

3 选项
Starting at $389.44 USD MSRP

Secures threaded rod to Cable Runway.

2 选项
Starting at $9.83 USD MSRP

Support kits used to brace pathway products and meet earthquake safety codes.

2 选项
Starting at $86.08 USD MSRP

Provides easy additions of Cable Runway layers to existing cable racks by allowing support brackets and nuts to slip over drop rod.

1 选项
Starting at $51.14 USD MSRP

Allows the attachment of cable runway 12" (300 mm) directly above and either parallel or perpendicular to existing Cable Runway.

3 选项
Starting at $102.19 USD MSRP

Used to suspend Cable Runway from the ceiling. Material is steel, finished with gold over zinc plating.

4 选项
Starting at $38.65 USD MSRP

Supports Cable Runway above a continuous row of CPI Racks or Cabinets of varying heights and provides additional space between the tops of the racks or cabinets and the cable runway

28 选项
Starting at $61.39 USD MSRP

Triangular Support Bracket provides wall support for Cable Runway. Made of 1/4" x 2" (6.4 mm x 50 mm) aluminum bar. Load rating is 100 lb (45.4 kg).

9 选项
Starting at $92.26 USD MSRP

用于关闭Cable Runway的未拼接端。 由3/8“x 1-1 / 2”x .065“(9.53 mm x 38 mm x 1.65 mm)厚的矩形钢管制成。

36 选项
Starting at $30.46 USD MSRP

Secures threaded rod to Cable Runway. Mounting hardware not included.

2 选项
Starting at $9.91 USD MSRP

This kit has been designed to make installation of cable runway in the ceiling even easier by using just a single point of attachment. The center attachment design not only makes installation easy, but also provides quick and simple cable routing with<

20 选项
Starting at $64.59 USD MSRP

覆盖并保护电缆跑道和辅助框架杆和通道的外露端。 减少人身伤害和设备损坏的可能性。

2 选项
Starting at $12.26 USD MSRP
可支撑位于连续一排的 ZetaFrame 机柜上方的 CPI 布线通道或 Pemsa® Rejiband® 金属网格式缆线桥架, 在机柜顶部与缆线桥架和网格式桥架之 间 提供额外的空间。
10 选项
Starting at $62.50 USD MSRP