缆线通道
缆线通道支撑电信或设备房的进出点与机架或机柜上与 CPI 缆线通道产品的交叉连接处之间的主干和水平缆线。 提供选择丰富的支撑、拼接和配件。
案卷
Ladder Rack (8 产品选项)

CPI UL Classified Cable Runway is classified by Underwriters Laboratories for sustainability as an equipment grounding conductor only.

14 选项
Starting at $215.46 USD MSRP

通用电缆跑道专为注重价值的客户而设计。 它提供了您所期望的行业标准功能。 每隔5'(1.5 m)支撑跑道,最大载荷和最小挠度为132 lb / ft(196kg / m)。

27 选项
Starting at $147.35 USD MSRP

为数据中心、接入室、配线区 (MDA、HDA)、电信机房和 其他缆线进出通道的空间建立 灵活的点对点网络布线路径。

27 选项
Starting at $167.99 USD MSRP

Ideal pathway solution within telecommunications rooms. TELCO-Style Cable Runway stringers are 1 1/2" x 3/8' x .065" (38 mm x 9.53 mm x 1.65 mm) and the cross members are 1/2" x 1" x .065" (12.7 mm x 30 mm x .65 mm) welded.

24 选项
Starting at $114.39 USD MSRP

The 4'6" (1359 mm) length of this cable runway is designed to meet UPS requirements without additional charges.

9 选项
Starting at $290.40 USD MSRP

Designed specifically for use over 19" wide racks (CPI series 55053, 46353 or 66353) and any 6"W (150 mm) vertical cable manager.

18 选项
Starting at $157.24 USD MSRP

Adjustable Cable Runway Cross Member Kit are accessory kits that allow sub-components to be inventoried in compact packages.
 

48 选项
Starting at $69.11 USD MSRP

Adjustable Cable Runway Stringers are available separately. Accessory kits allow sub-components to be inventoried in compact packages.

3 选项
Starting at $389.44 USD MSRP