使用接地线形成定制长度的级联跳线,连接 CPI 机架、机柜和缆线桥架到级联铜排。
Connect copper or tinned copper conductors to Busbars, racks, cabinets or Cable Runway.
C-Type Compression Taps connect two copper conductors with the use of a hydraulic crimping tool.
Use the Equipment Ground Jumper Kit with the Vertical Rack Busbar Kit to bond rack-mount equipment. Kit includes a 24" (710 mm) insulated green/yellow helical strip #6 AWG ground conductor with a Slotted Compression Lug on one end and a 90º Slotted Compression Lug on the other end.