缆线通道
缆线通道支撑电信或设备房的进出点与机架或机柜上与 CPI 缆线通道产品的交叉连接处之间的主干和水平缆线。 提供选择丰富的支撑、拼接和配件。
案卷
Junction Products (8 产品选项)

Designed to butt-splice 1-1/2" (38.1 mm) Cable Runway at a 90º angle.

4 选项
Starting at $51.61 USD MSRP

Connect two sections of runway end-to-end. Fits both solid and tubular steel 1-1/2" x 3/8" and 2" x 3/8" (38.1 mm x 9.53 mm and 50.8 x 9.53 mm).

6 选项
Starting at $15.68 USD MSRP

For butting two lengths of Runway together. Cable Runway drilling is required. For use in earthquake area.

4 选项
Starting at $46.51 USD MSRP

Used to create a 90º junction splice with all types of 1-1/2" x 3/8" or 2" x 3/8" Cable Runway.

6 选项
Starting at $16.36 USD MSRP

Bolt-through Junction-Splice Kit for vertical runs or to meet seismic requirements. Cable Runway drilling is required.

2 选项
Starting at $23.62 USD MSRP

Butt-splice Cable Runway at a 45º angle.

4 选项
Starting at $46.20 USD MSRP

Adjust to form any junction angle for cabling that requires a large radius bend or to route around existing plumbing, electrical, ect.

2 选项
Starting at $85.47 USD MSRP

Splice cable runway vertically, horizontally or perpendicularly. Adjust to any angle, not limited to 45º or 90º. Flexible swivel design simplifies Cable Runway installation.

12 选项
Starting at $46.20 USD MSRP