Whether you update your current infrastructure or design a new installation, trust that Chatsworth Products, Inc. (CPI) experts will deliver the most comprehensive cable management product line in the industry.
Motive® Vertical Cable Manager is a highly configurable and advanced cable management solution that provides unlimited adjustment anywhere within the cable manager, optimizing use of interior space.
Motive® Horizontal Cable Manager complements the styling of the Motive Vertical Cable Manager and provides a dedicated horizontal pathway to organize and store cables above patch panels and network switches.
Evolution® Cable Management System is a reliable, feature-rich cable management solution with faster deployment times that delivers increased performance to match the demands of today’s high-density data center applications.
Evolution® Cable Management System is a reliable, feature-rich cable management solution with faster deployment times that delivers increased performance to match the demands of today’s highdensity data center applications.
Velocity® Cable Management is an economical cable management solution for everyday use in telecommunication rooms, equipment rooms and lab spaces.
Velocity® Cable Management is an economical cable management solution for everyday use in telecommunication rooms, equipment rooms and lab spaces.
MCS Master Cabling Section is a heavy-duty system for major installations. Extra-wide, contoured cable guides provide smooth cable support.
MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that align precisely with the rack spacing.
MCS Master Cabling Section is a heavy-duty system for major installations. The MCS Master Cabling Section with Extended Fingers is a larger, higher capacity vertical cable management solution for two-post and four-post applications.
Double-sided managers that feature an MCS-style front side and a VCS-style back side. Available with standard (CCS) and extended length (CCS-EFX) cable guides in three widths and several heights.
The CCS-EFX is a double-sided vertical cable management trough designed for use with most two- and four-post racks to manage cable at the cross connect, especially when using angled-face copper patch panels.
The Global Vertical Cabling Section is a cost-effective, adaptable vertical cable management solution with a unique, two-piece design that significantly reduces shipping size and cost.
Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation.
Provides double-sided 3.65” (92.7 mm) cable run between equipment racks. Oval ports measuring 1.38" x 2.25" (35.1 mm x 51.2 mm) are spaced at 11.62" (295.1 mm) intervals along center separator for convenient cable pass-through.
Provides double-sided 6” (150 mm) cable run between equipment racks.
Provides a highly functional horizontal pathway for patch cords and multimedia applications. using coax, copper and fiber optic cables.
19” Wire Management Panel is offset 1.5” (38 mm) from the rack channel to ensure proper bending radii of patch cables, even hooded patch cables.
The Horizontal Wire Management Panel is offset 1.5" from the rack channel to ensure proper bending radii of patch cables - even hooded patch cables. This unique raised back plane design doubles as a horizontal pass-through trough.
Designed to promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable.
The Lower Jumper Tray, Single aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Provides 1-1/2" (38 mm) bend radius for compliant installation of Category 5e/6/6a or fiber cable.
The Lower Jumper Tray, Double aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable.
Use above modular network switches to guide cables into vertical module cards.
Small and medium-sized rings are ideal for supporting one or two patch panels.
The Rack Top-Mount Cable Trough mounts on top of CPI racks.