Single-Sided Narrow Vertical Cabling Section
Helpful Downloads & Links
Product Information
Design Tools
Overview

Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation.

 

Key Features and Benefits
  • Bolts to CPI Standard Rack, Universal Rack, QuadraRack® 4-Post Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches spaced 12” (300 mm) apart, protective edge guards and mounting hardware
  • 3.65”W x 6.38”D (92.7 mm x 162.1 mm); single-sided cable trough
  • 9’ (2.7 m) version consists of 7’ (2.1 m) section with a 2’ (0.6 m) extension
Explore Product Options
Refine By
Refine By
  • Use With
  • Height
  • Finish/ Color
Explore Sizes & Options (31 Product Options)
Product Number Use With Height Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters