Shopping List
Loading...
Loading...

Velocity Horizontal Cable Manager

2 Options
Customize Your Product
Height
Explore Sizes & Options
Filter
Product No. Add to List Add
13930-701
View Details
1.75" (44.5 mm) 1U
$64.63
13930-702
View Details
3.5" (88.9 mm) 2U
$74.60
Product Description

Velocity® Cable Management is an economical cable management solution for everyday use in telecommunication rooms, equipment rooms and lab spaces.​Use Velocity above and below patch panels and network switches to organize and store cables.

Key Features and Benefits
  • Tool-less snap together assembly is simple and quick
  • Snap-on covers secure and protect cable (included)
  • Available in two heights: 1U, 2U
  • Each manager includes:
    • One 19”W EIA rack-mount cable manager with T-shaped cable guides
    • One cover that snaps onto the T-shaped cable guides
    • Four #12-24 x 1” rack-mount screws and four M6 x 25 mm rack-mount screws