Universal Horizontal Cable Manager Double-Sided
Universal Horizontal Cable Manager Double-Sided
12 Options
Customize Your Product
Width
Height
Color
Explore Sizes & Options
Product No. | Add to List | ||||
---|---|---|---|---|---|
30529-723 View Details | 23" (584.2 mm) | 1.75" (44.5 mm) | Black | $130.05 | |
30530-E19 View Details | 19" (482.6 mm) | 3.5" (88.9 mm) | Glacier White | $132.38 | |
30530-719 View Details | 19" (482.6 mm) | 3.5" (88.9 mm) | Black | $120.34 | |
30529-719 View Details | 19" (482.6 mm) | 1.75" (44.5 mm) | Black | $112.97 | |
30529-E19 View Details | 19" (482.6 mm) | 1.75" (44.5 mm) | Glacier White | $124.25 | |
30531-719 View Details | 19" (482.6 mm) | 5.25" (133.4 mm) | Black | $164.14 | |
30529-E23 View Details | 23" (584.2 mm) | 1.75" (44.5 mm) | Glacier White | $143.02 | |
30530-723 View Details | 23" (584.2 mm) | 3.5" (88.9 mm) | Black | $144.81 | |
30530-E23 View Details | 23" (584.2 mm) | 3.5" (88.9 mm) | Glacier White | $159.26 | |
30531-723 View Details | 23" (584.2 mm) | 5.25" (133.4 mm) | Black | $187.27 | |
30531-E23 View Details | 23" (584.2 mm) | 5.25" (133.4 mm) | Glacier White | $205.97 | |
30531-E19 View Details | 19" (482.6 mm) | 5.25" (133.4 mm) | Glacier White | $180.59 |
Product Description
Creates an attractive horizontal pathway using coax, copper and fiber optic cables. After routing the cables or cords, simply snap-on the cover for a clean, professional appearance.
Key Features and Benefits
- Extra-wide and contoured cable guide fingers, spaced 1.75” (44.5 mm) apart, separate and organize patch cords for quick and easy moves, adds and changes
- Cable guides are offset to ensure proper bending radii of patch cables, even hooded patch cables
- Patented fingers meet the requirements of UL 94V-0 flammability rating
- Snap-on covers are easy to use and open 180° up or down with adjacent installation
- Covers and panel have a black powder-coat textured finish, reducing fingerprints and smudges