Upper Jumper Tray
Upper Jumper Tray
16 Options
Upper Jumper Tray
Customize Your Product
Width
Color
Depth
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
12183-519 View Details | 19" (482.6 mm) | Clear | 3.5" (88.9 mm) | $190.45 | |
12183-523 View Details | 23" (584.2 mm) | Clear | 3.5" (88.9 mm) | $198.12 | |
13183-519 View Details | 19" (482.6 mm) | Clear | 6" (152.4 mm) | $228.55 | |
13183-119 View Details | 19" (482.6 mm) | Gray | 6" (152.4 mm) | $239.97 | |
13183-123 View Details | 23" (584.2 mm) | Gray | 6" (152.4 mm) | $283.29 | |
12183-E23 View Details | 23" (584.2 mm) | Glacier White | 3.5" (88.9 mm) | $217.87 | |
12183-723 View Details | 23" (584.2 mm) | Black | 3.5" (88.9 mm) | $198.12 | |
12183-119 View Details | 19" (482.6 mm) | Gray | 3.5" (88.9 mm) | $199.97 | |
12183-719 View Details | 19" (482.6 mm) | Black | 3.5" (88.9 mm) | $190.45 | |
12183-123 View Details | 23" (584.2 mm) | Gray | 3.5" (88.9 mm) | $207.98 | |
12183-E19 View Details | 19" (482.6 mm) | Glacier White | 3.5" (88.9 mm) | $209.53 | |
13183-719 View Details | 19" (482.6 mm) | Black | 6" (152.4 mm) | $228.55 | |
13183-723 View Details | 23" (584.2 mm) | Black | 6" (152.4 mm) | $269.76 | |
13183-E19 View Details | 19" (482.6 mm) | Glacier White | 6" (152.4 mm) | $251.38 | |
13183-E23 View Details | 23" (584.2 mm) | Glacier White | 6" (152.4 mm) | $296.72 | |
13183-523 View Details | 23" (584.2 mm) | Clear | 6" (152.4 mm) | $269.76 |
Product Description
The Upper Jumper Trays aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable. Attachment of optional transition plate creates a solid wireway between Racks With 3"D Channels. Mounting screws not included. Sold individually.
Key Features and Benefits
- Provides 1-1/2” (38 mm) bend radius for compliant installation of Category 5e/6/6a or fiber cable
- Telescopes to adjust cable entry or exit position
- Mounts on 19” or 23” rack; may also be wall-mounted
- Strong lightweight aluminum construction