Shopping List
Loading...
Loading...

Velocity Single-Sided Vertical Cable Manager

12 Options
Customize Your Product
Use With
Width
Height
Explore Sizes & Options
Filter
Product No. Add to List Add
13901-701
38U Rack
3.6" (91 mm)
70" (1778 mm)
$206.41
13901-703
45U Rack
3.6" (91 mm)
80.5" (2045 mm)
$223.79
13901-715
51/52U Rack
3.6" (91 mm)
91" (2311 mm)
$258.59
13902-715
51/52U Rack
6" (152 mm)
91" (2311 mm)
$372.96
13902-701
38U Rack
6" (152 mm)
70" (1778 mm)
$308.35
13904-701
38U Rack
10" (254 mm)
70" (1778 mm)
$522.19
13902-703
45U Rack
6" (152 mm)
80.5" (2045 mm)
$335.72
13904-715
51/52U Rack
10" (254 mm)
91" (2311 mm)
$646.54
13905-701
38U Rack
12" (305 mm)
70" (1778 mm)
$596.77
13904-703
45U Rack
10" (254 mm)
80.5" (2045 mm)
$571.90
13905-703
45U Rack
12" (305 mm)
80.5" (2045 mm)
$646.54
13905-715
51/52U Rack
12" (305 mm)
91" (2311 mm)
$721.11
Product Description

Velocity® Cable Management is an economical cable management solution for everyday use in telecommunication rooms, equipment rooms and lab spaces. Perfect for creating a complete vertical pathway for premise cabling and patch cords on CPI Rack Systems.

Key Features and Benefits
  • Tool-less snap together assembly is simple and quick
  • Compact packaging saves on shipping, uses minimal storage space and makes carrying it a one-person job
  • Large cross-section provides abundant space for cables
  • Openings on side of manager align with rack-mount units
  • T-shaped cable guides organize cables by rack-mount unit
  • Snap-on covers secure and protect cable (included)
  • Optional Cable Spool Kit, Cable Ring Kit and Cable Lashing Bar provide additional cable management
  • Velocity Vertical Manager is available in three heights, four depths
  • Patented