CCS Combination Cabling Section
CCS Combination Cabling Section
CCS Combination Cabling Section
60 Options
CCS Combination Cabling Section
CCS Combination Cabling Section
Customize Your Product
Use With
Width
Height
Explore Sizes & Options
Product No. | Add to List Add | |||||||
---|---|---|---|---|---|---|---|---|
30161-703 | 45U Rack | 3.65" (92.7 mm) | 7' (2 m) | Black | 12.24" (311 mm) | $705.67 | ||
30161-701 | 38U Rack | 3.65" (92.7 mm) | 6' (1.8 m) | Black | 12.24" (311 mm) | $684.49 | ||
30161-705 | 48U Rack | 3.65" (92.7 mm) | 7.5' (2.3 m) | Black | 12.24" (311 mm) | $747.98 | ||
30161-708 | 58U Rack | 3.65" (92.7 mm) | 9' (2.7 m) | Black | 12.24" (311 mm) | $987.90 | ||
30161-E01 | 38U Rack | 3.65" (92.7 mm) | 6' (1.8 m) | Glacier White | 12.24" (311 mm) | $752.98 | ||
30161-715 | 51U Rack | 3.65" (92.7 mm) | 8' (2.4 m) | Black | 12.24" (311 mm) | $811.48 | ||
30161-E03 | 45U Rack | 3.65" (92.7 mm) | 7' (2 m) | Glacier White | 12.24" (311 mm) | $776.22 | ||
30161-E05 | 48U Rack | 3.65" (92.7 mm) | 7.5' (2.3 m) | Glacier White | 12.24" (311 mm) | $822.78 | ||
30161-E08 | 58U Rack | 3.65" (92.7 mm) | 9' (2.7 m) | Glacier White | 12.24" (311 mm) | $1,086.69 | ||
30161-E15 | 51U Rack | 3.65" (92.7 mm) | 8' (2.4 m) | Glacier White | 12.24" (311 mm) | $892.64 | ||
30162-701 | 38U Rack | 6" (150 mm) | 6' (1.8 m) | Black | 12.24" (311 mm) | $761.31 | ||
30162-703 | 45U Rack | 6" (150 mm) | 7' (2 m) | Black | 12.24" (311 mm) | $784.91 | ||
30162-705 | 48U Rack | 6" (150 mm) | 7.5' (2.3 m) | Black | 12.24" (311 mm) | $832.00 | ||
30162-708 | 58U Rack | 6" (150 mm) | 9' (2.7 m) | Black | 12.24" (311 mm) | $1,098.81 | ||
30162-715 | 51U Rack | 6" (150 mm) | 8' (2.4 m) | Black | 12.24" (311 mm) | $902.65 | ||
30162-E01 | 38U Rack | 6" (150 mm) | 6' (1.8 m) | Glacier White | 12.24" (311 mm) | $837.51 | ||
30162-E03 | 45U Rack | 6" (150 mm) | 7' (2 m) | Glacier White | 12.24" (311 mm) | $863.38 | ||
30162-E05 | 48U Rack | 6" (150 mm) | 7.5' (2.3 m) | Glacier White | 12.24" (311 mm) | $915.18 | ||
30162-E08 | 58U Rack | 6" (150 mm) | 9' (2.7 m) | Glacier White | 12.24" (311 mm) | $1,208.70 | ||
30163-701 | 38U Rack | 10" (250 mm) | 6' (1.8 m) | Black | 12.24" (311 mm) | $877.90 |
Product Description
Double-sided managers that feature an MCS-style front side and a VCS-style back side. Available with standard (CCS) and extended length (CCS-EFX) cable guides in three widths and several heights. The CCS Combination Cabling Section offers the best of CPI’s cabling sections, but with added design features. This cabling section is double-sided with the front side, featuring plastic cable guides (like those used on the MCS Master Cabling Section), while the back retains the classic VCS Vertical Cabling Section design.
Key Features and Benefits
- 1U cable guides on the front designed for fanning and managing patch cords
- Open cabling section on the rear provides easy access and routes cable bundles feeding into the back of patch panels
- Edge-protected pass through ports make it easy to route cable from front to back; vertical slots along the center separator secure cable bundles neatly with optional Saf-T-Grip® Cable Management Straps
- Plastic Cable Guides meet UL 94V-O Flame Resistant standards
- Innovative SwitchGate Door/Cover (front) is easily opened from the right or left and can be removed so that cable does not have to thread through guides
- Attach to Standard Racks, Universal Racks, QuadraRack or Adjustable QuadraRack frames
- Mounting hardware and doors are included