Environmental Monitoring
Browse Environmental Monitoring (4 Products)
Remote Infrastructure Management (RIM) Protocol Converter
Product Overview
The Remote Infrastructure Management (RIM) System Protocol Converter provides system integration with facility monitoring and management systems. The RIM Protocol Converter converts sensor outputs in SNMP, BACnet and Modbus protocols into one or more of the same protocols for integration into a building management system (BMS) or network management system (NMS). The Protocol Converter is ideal for environments where data from monitored equipment is incompatible with the protocols used by the BMS or NMS, especially in applications that feature legacy monitoring systems.
Sizes & Options
Type
Remote Infrastructure Management (RIM-1000)
Product Overview
RIM-1000 creates a critical early warning system that monitors conditions in your facility and notifies you when conditions change, so you can take immediate action. It also collects and stores sensor data for analysis to help you troubleshoot issues and optimize site conditions.
Sizes & Options
Outputs, Inputs, Input Power, Height
Remote Infrastructure Management (RIM-750)
Product Overview
RIM-750 is easy to setup and use, providing web access to a dashboard for monitoring real-time conditions and email notifications when conditions exceed user defined thresholds. Use RIM-750 to provide critical early warning when site conditions change.
Remote Infrastructure Management (RIM-750) and Leak Detection Kit Bundle
Product Overview
RIM-750 and Leak Detection Kit Bundle, includes 1 RIM-750 with a Leak Detection Lead Cable and 200’ (60 m) of Leak Detection Sensor Rope