Lower Tray Double
Explore Sizes & Options
Product No. | Add to List | |||
---|---|---|---|---|
12187-519 View Details | 19" (482.6 mm) | Clear | $263.43 | |
12187-123 View Details | 23" (584.2 mm) | Gray | $287.64 | |
12187-E19 View Details | 19" (482.6 mm) | Glacier White | $289.78 | |
12187-723 View Details | 23" (584.2 mm) | Black | $273.90 | |
12187-E23 View Details | 23" (584.2 mm) | Glacier White | $301.31 | |
12187-119 View Details | 19" (482.6 mm) | Gray | $276.61 | |
12187-523 View Details | 23" (584.2 mm) | Clear | $273.90 | |
12187-719 View Details | 19" (482.6 mm) | Black | $263.43 |
Product Description
The Lower Jumper Tray, Double aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable. Attachment of optional transition plate creates a solid wireway between Racks With 3"D Channels. Mounting screws not included. Sold individually.
Key Features and Benefits
- Category 5e/6a or fiber cable
- Telescopes to adjust to cable entry or exit position
- Mounts on 19" or 23" rack
- Strong lightweight aluminum construction