Motive Horizontal Cable Manager
Explore Sizes & Options
Product No. | Add to List | ||||
---|---|---|---|---|---|
35431-702 View Details | With cable pass-through ports | 3.5" (102 mm) | Black | $100.52 | |
35431-703 View Details | With cable pass-through ports | 5.3" (152 mm) | Black | $138.40 | |
35431-704 View Details | With cable pass-through ports | 7" (203 mm) | Black | $156.30 | |
35431-E02 View Details | With cable pass-through ports | 3.5" (102 mm) | Glacier White | $110.57 | |
35431-E03 View Details | With cable pass-through ports | 5.3" (152 mm) | Glacier White | $152.24 | |
35432-701 View Details | Solid Chassis | 1.75" (76 mm) | Black | $95.30 | |
35432-704 View Details | Solid Chassis | 7" (203 mm) | Black | $156.30 | |
35431-E04 View Details | With cable pass-through ports | 7" (203 mm) | Glacier White | $171.94 | |
35432-703 View Details | Solid Chassis | 5.3" (152 mm) | Black | $138.40 | |
35432-702 View Details | Solid Chassis | 3.5" (102 mm) | Black | $100.52 | |
35432-E02 View Details | Solid Chassis | 3.5" (102 mm) | Glacier White | $110.57 | |
35432-E03 View Details | Solid Chassis | 5.3" (152 mm) | Glacier White | $152.24 | |
35432-E04 View Details | Solid Chassis | 7" (203 mm) | Glacier White | $171.94 | |
35432-E01 View Details | Solid Chassis | 1.75" (76 mm) | Glacier White | $104.84 |
Product Description
Motive® Horizontal Cable Manager complements the styling of the Motive Vertical Cable Manager and provides a dedicated horizontal pathway to organize and store cables above patch panels and network switches.
Available in four heights; 1U, 2U, 3U, 4U. The snap-on door complements the styling of Motive Vertical Cable Manager. Swing the cover up or down to access cables. Motive Horizontal Cable Manager includes plastic T-shaped cable guides to organize patch cords and jumper cords as the cords enter and exit the manager to make individual equipment connections. Two chassis styles are available. Choose the solid chassis option for use in areas where thermal isolation is needed. Use the chassis with pass-through cable ports to allow patch cords to pass front-to-rear.
Key Features and Benefits
- Contoured, snap-on front door opens up or down and complements the styling of Motive Vertical Cable Manager
- 2 chassis styles; solid or with cable pass-through ports
- Available with Black or White plastic fingers