Evolution Horizontal Cable Manager

Evolution Horizontal Cable Manager

Evolution Horizontal Cable Manager

Evolution Horizontal Cable Manager




Evolution Horizontal Cable Manager
26 Options

Evolution Horizontal Cable Manager

Evolution Horizontal Cable Manager

Evolution Horizontal Cable Manager

Evolution Horizontal Cable Manager




Customize Your Product
Type
Height
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
35441-704 | Chassis with cable pass-through ports | 7" (178 mm) 4U | Black | $168.81 | |
35441-E01 | Solid Chassis | 1.8" (44 mm) 1U | Glacier White | $113.22 | |
35441-E02 | Chassis with cable pass-through ports | 3.5" (89 mm) 2U | Glacier White | $119.41 | |
35441-E03 | Chassis with cable pass-through ports | 5.2" (132 mm) 3U | Glacier White | $164.41 | |
35442-703 | Solid Chassis | 5.2" (132 mm) 3U | Black | $149.46 | |
35442-704 | Solid Chassis | 7" (178 mm) 4U | Black | $168.81 | |
35442-E02 | Solid Chassis | 3.5" (89 mm) 2U | Glacier White | $119.41 | |
35442-E03 | Solid Chassis | 5.2" (132 mm) 3U | Glacier White | $164.41 | |
35442-702 | Solid Chassis | 3.5" (89 mm) 2U | Black | $108.56 | |
35442-E04 | Solid Chassis | 7" (178 mm) 4U | Glacier White | $185.69 | |
35441-E04 | Chassis with cable pass-through ports | 7" (178 mm) 4U | Glacier White | $185.67 | |
33548-704 | Chassis with Brushes | 7" (178 mm) 4U | Black | $220.32 | |
33549-702 | Chassis with Grommets | 3.5" (89 mm) 2U | Black | $146.88 | |
33549-704 | Chassis with Grommets | 7" (178 mm) 4U | Black | $183.60 | |
35441-703 | Chassis with cable pass-through ports | 5.2" (132 mm) 3U | Black | $149.46 | |
35441-701 | Solid Chassis | 1.8" (44 mm) 1U | Black | $102.92 | |
35441-702 | Chassis with cable pass-through ports | 3.5" (89 mm) 2U | Black | $108.56 | |
33549-703 | Chassis with Grommets | 5.2" (132 mm) 3U | Black | $165.24 | |
33549-E02 | Chassis with Grommets | 3.5" (89 mm) 2U | Glacier White | $161.57 | |
33548-703 | Chassis with Brushes | 5.2" (132 mm) 3U | Black | $198.29 |
Product Description
Available in four heights: 1U, 2U, 3U, 4U. The snap-on door complements the styling of Evolution Vertical Cable Manager. Open the door by swinging the cover up, down or easily remove it for easier access to cables.
Evolution Horizontal Cable Manager includes plastic T-shaped cable guides to organize patch cords and jumper cords as the cords enter and exit the manager to make individual equipment connections. Four chassis styles are available. Choose the solid, cable passthrough ports, brushes, or grommets options for use in areas where thermal isolation is needed.
Key Features and Benefits
- Contoured, snap-on front door opens up or down and complements the styling of Evolution Vertical Cable Manager
- Four chassis styles: solid, with cable-pass through ports, brushes or grommets
- Plastic T-shaped cable guides organize cables as they enter and exit the manager