Oberon™ H-Plane™ Right-Angle Surface Mounts

These right angle wall brackets allow the Wi-Fi access point to be mounted on the wall in the ideal horizontal orientation for optimized wireless performance.
Browse H-Plane (0 Products)

Oberon™ H-Plane™ Right-Angle Surface Mounts 900-00 mounts and secures Cisco, Meraki, and HP Aruba APs directly on the wall or hard ceiling, with a convenient location to terminate the cabling. The 900-00 can be mounted directly over a wall outlet or cable cutout in the wall or ceiling. The 900-00 back plate is fastened to the wall, the AP is fastened to the 900-00 front plate, cabling is terminated inside, and the two halves are fastened together to form a low profile surface mount box. Available in white or black. Add a matching black AP cover to help to conceal AP in open ceiling environments.

NOTE: This product may be subject to Minimum Order Quantities (MOQ). Please contact your Oberon representative to find out more about possible MOQs for this product.

3 options
Starting at $80.00 USD MSRP
Oberon™ H-Plane™ Right-Angle Surface Mounts 900-00 is designed to conveniently and securely mount APs from all leading vendor's directly onto hanging conduit in open ceilings, or surface mount on walls. Hinged design facilitates standards compliant termination of horizontal cable inside box, and connecting patch cord to AP. Available in white and black. Add a matching black AP cover to help to conceal AP in open ceiling environments.
2 options
Starting at $85.00 USD MSRP
Oberon™ H-Plane™ Right-Angle Surface Mounts 1004 bracket has a hinged, snap-down cover and sidewalls to help conceal cabling and can be placed directly over data outlet. Quickly install AP in preferred horizontal orientation. Designed for smaller Aruba Networks APs such as the AP-205, AP-215, AP-305, AP-315, AP-505, and AP-515. White powder-coated steel. Ideal for hard lid environments such as hotels and retails spaces.
1 option
Starting at $85.00 USD MSRP
Many Wi-Fi and Small Cell AP manufacturers recommend that their APs be mounted in a horizontal orientation for optimal wireless coverage. In locations where the APs are to mounted on the wall, Oberon™ H-Plane™ Right-Angle Surface Mounts 1006 permit the AP to be mounted in the preferred horizontal orientation
22 options
Starting at $55.00 USD MSRP
Many Wi-Fi and Small Cell Access Point (AP) manufacturers recommend access points be mounted in a horizontal orientation for optimal wireless coverage. In locations where the access points are to be mounted on the wall, Oberon™ H-Plane™ Right-Angle Surface Mounts 1007 permits the access point to be mounted in the preferred horizontal orientation.
13 options
Starting at $180.00 USD MSRP
Mount APs in open ceiling areas with this convenient Oberon™ H-Plane™ Right-Angle Surface Mounts 1008. Ideal for restaurants and retail environments with open ceilings. Quickly install AP in preferred horizontal orientation. Mounting features for leading vendors APs. Includes two beam clamps and wall anchors. The AP can be locked in place using the AP manufacturer's locking features. Add a matching black AP cover to help to conceal AP in open ceiling environments.
2 options
Starting at $85.00 USD MSRP
Achieve optimal wireless coverage by mounting Wi-Fi AP in preferred horizontal orientation on walls. This Oberon™ H-Plane™ Right-Angle Surface Mounts 1011 has a hinged, snap-down cover and sidewalls to help conceal cabling and can be placed directly over data outlet. Mounting features for Cisco and Aruba Networks APs and includes universal T-bar for most other vendors’ APs. Attractive powder-coated steel finish. Ideal for hard lid environments such as hotels and retails spaces. Add a matching black AP cover to help to conceal AP in open ceiling environments.
2 options
Starting at $95.00 USD MSRP
This Oberon™ H-Plane™ Right-Angle Surface Mounts 1012 has a receiver plate which locks the AP into place. The cover and sidewalls conceal cabling and can be placed directly over data outlet. Quickly install and lock the AP in the preferred horizontal orientation. Receiver plate is designed for Cisco, Aruba, and many other vendors’ APs. 3-position lock unlocks cover first, then AP receiver plate. Ideal for hard lid environments such as classrooms and residence halls for extra security.
1 option
Starting at $170.00 USD MSRP
Oberon™ H-Plane™ Right-Angle Surface Mounts 905 mounts and secures Cisco and HP Aruba Wi-Fi Access Points directly on the wall or hard ceiling. The 905 can be mounted directly over a wall outlet. The 905 has an Access Point specific hinged cover, which recesses the AP into the box, providing a low profile, aesthetic appearance. Cabling is terminated inside the 905, and the 905 locks and secures both Access Point and cabling. The 905 also has knockouts for jack modules to provide network plug-in locations.  Alternately, support the 905 in open ceilings from hanging conduit using the accessory 39-905-HCPLATE.
9 options
Starting at $135.00 USD MSRP