AP Covers
Oberon™ Access Point Covers
These plastic Wi-Fi access point covers can help blend your access point into any venue.
Browse AP Covers
(0 Products)
Sort By
Select Option
Most Products
Least Products
Oberon™ Access Point Covers
Conceal or customize the appearance of Wi-Fi access points with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the access point to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer’s warranty.
11 options
Starting at $40.00 USD MSRP
Oberon™ Antenna Covers
Customize the appearance of the popular access points and antennas with Oberon's 33-ANT-CVR-WH and 33-ANT-CVR-C. The cover is made from a plastic transparent to wireless signals, and can be attached directly to the wall. The white cover has a UV cap to prevent degradation for outdoor installations. The cover is paintable so you can customize the color to partially conceal the AP or compliment interior color schemes. Outdoor rated paint must be used for outdoor installations. Coloring the cover does not void the manufacturer’s warranty. Includes screw caps and trim.
2 options
Starting at $90.00 USD MSRP