Rack Top-Mount Cable Trough
Explore Sizes & Options
Product No. | Add to List | |||
---|---|---|---|---|
12382-119 View Details | 6" (152.4 mm) | Gray | $78.47 | |
12382-125 View Details | 6" (152.4 mm) | Gray | $88.08 | |
12382-519 View Details | 6" (152.4 mm) | Clear | $74.68 | |
12382-123 View Details | 6" (152.4 mm) | Gray | $83.15 | |
12382-523 View Details | 6" (152.4 mm) | Clear | $79.20 | |
12382-719 View Details | 6" (152.4 mm) | Black | $74.68 | |
12382-525 View Details | 6" (152.4 mm) | Clear | $83.90 | |
12382-723 View Details | 6" (152.4 mm) | Black | $79.20 | |
12383-119 View Details | 9" (228.6 mm) | Gray | $97.31 | |
12382-725 View Details | 6" (152.4 mm) | Black | $83.90 | |
12383-125 View Details | 9" (228.6 mm) | Gray | $120.12 | |
12383-719 View Details | 9" (228.6 mm) | Black | $92.68 | |
12383-723 View Details | 9" (228.6 mm) | Black | $108.29 | |
12383-725 View Details | 9" (228.6 mm) | Black | $114.41 | |
12383-123 View Details | 9" (228.6 mm) | Gray | $113.76 |
Product Description
Creates a quick, cost-effective solution to routing cable without using conventional cable runway. The trough drops into the gap between the top angle bars on the rack.
Key Features and Benefits
- No additional mounting hardware required
- Fits 3" and 6" deep rack channels in 19", 23" and 25" rack widths