Shopping List
Loading...
Loading...

Rack Cabling Managers

16 Options
Customize Your Product
Width
Height
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
11752-123
23" (584.2 mm)
1.72" (43.7 m) 1U
Gray
$115.24
11752-519
19" (482.6 mm)
1.72" (43.7 m) 1U
Clear
$105.52
11752-119
19" (482.6 mm)
1.72" (43.7 m) 1U
Gray
$110.77
11752-523
23" (584.2 mm)
1.72" (43.7 m) 1U
Clear
$109.75
11752-E19
19" (482.6 mm)
1.72" (43.7 m) 1U
Glacier White
$116.08
11752-719
19" (482.6 mm)
1.72" (43.7 m) 1U
Black
$105.52
11753-123
23" (584.2 mm)
3.47" (88.1 m) 2U
Gray
$135.49
11752-E23
23" (584.2 mm)
1.72" (43.7 m) 1U
Glacier White
$120.72
11753-119
19" (482.6 mm)
3.47" (88.1 m) 2U
Gray
$130.36
11752-723
23" (584.2 mm)
1.72" (43.7 m) 1U
Black
$109.75
11753-523
23" (584.2 mm)
3.47" (88.1 m) 2U
Clear
$128.98
11753-719
19" (482.6 mm)
3.47" (88.1 m) 2U
Black
$124.17
11753-723
23" (584.2 mm)
3.47" (88.1 m) 2U
Black
$128.98
11753-E19
19" (482.6 mm)
3.47" (88.1 m) 2U
Glacier White
$136.58
11753-E23
23" (584.2 mm)
3.47" (88.1 m) 2U
Glacier White
$141.92
11753-519
19" (482.6 mm)
3.47" (88.1 m) 2U
Clear
$124.17
Product Description

Used to organize horizontal cable and wire runs. Two sizes of slotted plastic rings provide ample room to hold all types and sizes of wiring and cabling.

Key Features and Benefits
  • Available 2"D (50 mm) only and 1 or 2U
  • Easy to install on equipment racks
  • Installation hardware not included