Retrofit Doors and Trims
Oberon™ Retrofit Doors and Trims
These retrofit doors and trims permit simple upgrades to new Wi-Fi access points and antennas in installed enclosures and mounts.
Browse Retrofit Doors and Trims
(0 Products)
Sort By
Select Option
Most Products
Least Products
Oberon™ Retrofit Trims 1040/1044
Interchangeable trims simplify AP upgrades and replacements. This is a retrofit trim for Oberon™ In-Plane™ Recessed Mounts 1040 or Oberon™ In-Plane™ Recessed Mounts 1044, which is designed to swap out and replace the existing trim.
17 options
Starting at $60.00 USD MSRP
Oberon™ Retrofit Trims 1042/1043
Interchangeable trims simplify access point upgrades and replacements. This is a retrofit trim for Oberon™ In-Plane™ Recessed Mounts 1042 or Oberon™ In-Plane™ Recessed Mounts 1043, which is designed to swap out and replace the existing trim.
18 options
Contact us for pricing.
Oberon™ Retrofit Doors 1047
Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon™ Wi-Tile™ Ceiling Enclosures 1047.
30 options
Starting at $50.00 USD MSRP
Oberon™ Retrofit Doors 1075
Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon™ Wi-Tile™ Ceiling Enclosure Model 1075.
11 options
Starting at $115.00 USD MSRP
Oberon™ Retrofit Doors 1052
Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon™ Wi-Tile™ Ceiling Enclosures 1051 and Oberon™ Wi-Tile™ Ceiling Enclosures 1052.
21 options
Contact us for pricing.
Oberon™ Retrofit Doors 1076/1077
Interchangeable doors simplify access point upgrades and replacements. This is a retrofit door for the Oberon™ Wi-Tile™ Ceiling Enclosures 1076 or Oberon™ Wi-Tile™ Ceiling Enclosures 1077.
17 options
Starting at $45.00 USD MSRP
Oberon™ Retrofit Trims 1007
Interchangeable trims simplify AP upgrades and replacements. This is a retrofit trim for Oberon™ H-Plane™ Right-Angle Surface Mounts 1007.
15 options
Starting at $90.00 USD MSRP