Horizontal Wire Management Panel for Vertical Cabling Section
Horizontal Wire Management Panel for Vertical Cabling Section
Horizontal Wire Management Panel for Vertical Cabling Section
Horizontal Wire Management Panel for Vertical Cabling Section
8 Options
Horizontal Wire Management Panel for Vertical Cabling Section
Horizontal Wire Management Panel for Vertical Cabling Section
Horizontal Wire Management Panel for Vertical Cabling Section
Customize Your Product
Height
Color
Explore Sizes & Options
Product No. | Add to List Add | |||
---|---|---|---|---|
13070-E19 | 1.72" (43.7 mm) 1U | Glacier White | $121.48 | |
13070-519 | 1.72" (43.7 mm) 1U | Clear | $110.43 | |
13070-119 | 1.72" (43.7 mm) 1U | Gray | $115.99 | |
13075-119 | 3.47" (88.1 mm) 2U | Gray | $139.16 | |
13070-719 | 1.72" (43.7 mm) 1U | Black | $110.43 | |
13075-719 | 3.47" (88.1 mm) 2U | Black | $132.57 | |
13075-E19 | 3.47" (88.1 mm) 2U | Glacier White | $145.79 | |
13075-519 | 3.47" (88.1 mm) 2U | Clear | $132.57 |
Product Description
The Horizontal Wire Management Panel is offset 1.5" from the rack channel to ensure proper bending radii of patch cables - even hooded patch cables. This unique raised back plane design doubles as a horizontal pass-through trough. Unique offset design provides patch cable pathway from front-to-back or side-to-side. Mounts quickly and easily using threaded cable distribution spools. Cable distribution spools maintain bend radius through the pass-through trough and across the front plane of the horizontal manager.
Key Features and Benefits
- Unique offset design provides patch cable pathway from front-to-back or side-to-side.
- Available in single 1.75” (44.5 mm) or double 3.5” (89.0 mm) rack-mounting units design.
- Tangles eliminated by the defined horizontal and vertical pathways
- Mounts quickly and easily using threaded cable distribution spools
- Cable distribution spools maintain bend radius through the pass-through trough and across the front plane of the horizontal manager.