Single-Sided Wide Vertical Cabling Section
Single-Sided Wide Vertical Cabling Section
Single-Sided Wide Vertical Cabling Section
28 Options
Single-Sided Wide Vertical Cabling Section
Single-Sided Wide Vertical Cabling Section
Customize Your Product
Use With
Height
Color
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
11374-100 | 34U Rack | 5.5' (1.7 m) | Gray | $592.79 | |
11374-103 | 45U Rack | 7' (2.1 m) | Gray | $604.78 | |
11374-102 | 41U Rack | 6.5' (2 m) | Gray | $628.88 | |
11374-101 | 38U Rack | 6' (1.8 m) | Gray | $610.59 | |
11374-502 | 41U Rack | 6.5' (2 m) | Clear | $598.96 | |
11374-105 | 48U Rack | 7.5' (2.3 m) | Gray | $666.67 | |
11374-108 | 58U Rack | 9' (2.7 m) | Gray | $727.23 | |
11374-501 | 38U Rack | 6' (1.8 m) | Clear | $581.52 | |
11374-500 | 34U Rack | 5.5' (1.7 m) | Clear | $564.60 | |
11374-115 | 51U Rack | 8' (2.4 m) | Gray | $686.02 | |
11374-700 | 34U Rack | 5.5' (1.7 m) | Black | $564.60 | |
11374-701 | 38U Rack | 6' (1.8 m) | Black | $581.52 | |
11374-702 | 41U Rack | 6.5' (2 m) | Black | $598.96 | |
11374-503 | 45U Rack | 7' (2.1 m) | Clear | $576.03 | |
11374-508 | 58U Rack | 9' (2.7 m) | Clear | $692.56 | |
11374-515 | 51U Rack | 8' (2.4 m) | Clear | $653.36 | |
11374-505 | 48U Rack | 7.5' (2.3 m) | Clear | $634.87 | |
11374-715 | 51U Rack | 8' (2.4 m) | Black | $653.36 | |
11374-E00 | 34U Rack | 5.5' (1.7 m) | Glacier White | $621.06 | |
11374-E01 | 38U Rack | 6' (1.8 m) | Glacier White | $639.66 |
Product Description
Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation.
Key Features and Benefits
- Bolts to CPI Standard Rack, Universal Rack, QuadraRack® 4-Post Frame and QuadraRack Server Frame
- Includes formed cabling section, lockable cabling latches spaced 12” (300 mm) apart, protective edge guards and mounting hardware
- 6”W x 6.38”D (150 mm x 162.1 mm); single-sided cable trough
- 9’ (2.7 m) version consists of 7’ (2.1 m) section with a 2’ (0.6 m) extension