Resultados Para "wall support bracket"
Refinar
Selected Options
Triangular Support Bracket provides wall support for Cable Runway. Made of 1/4" x 2" (6.4 mm x 50 mm) aluminum bar. Load rating is 100 lb (45.4 kg).
9 opciones
Desde 92,26 USD MSRP
Triangular Support Bracket provides wall support for cable runway. Made of cold-rolled steel. Load rating 400 lb (181.4 kg).
12 opciones
Desde 68,91 USD MSRP
Use J-Bolt to attach Cable Runway to Wall Angle Support or Wall Support Bracket.
3 opciones
Desde 7,04 USD MSRP
The CPI Cable Runway Wall To Rack Kit is a one part number solution to the problem of providing support for cable between the rack and the wall.
18 opciones
Desde 170,61 USD MSRP
Used to secure Cable Runway with 1-1/2" x 3/8" (38 mm x 9.53 mm) stringers to a wall. Sold in pairs.
3 opciones
Desde 27,27 USD MSRP
Selected Options
Para clientes que utilicen AutoCAD para diseñar disposiciones, CPI creó formas CAD de los productos de CPI más populares. Las formas CAD de CPI presentan vistas superiores, frontales, laterales e isométricas, y están disponibles sin costo. Para descargar estas formas CAD gr...
eConnect Monitored Pro PDU Specification Sheet, 120/208 Volt, Three-Phase Input; PN EA-4296-C, EA-4296-E, EA-4296-CE
eConnect Monitored Pro Specification Sheet for 208 Volt, 30A, Three-Phase; EA-4295-C, EA-4295-E, EA-4295-CE
eConnect Monitored Pro PDU Specification Sheet, 208 Volt, Single-Phase Input; PN EA-4294-C, EA-4294-E, EA-4294-CE
eConnect Monitored Pro PDU Specification Sheet, 208 Volt, Single-Phase Input; PN EA-4293-C, EA-4293-E, EA-4293-CE
eConnect Monitored Pro Specification Sheet for 220-240 Volt, 32A, Single-Phase; EA-4289-C, EA-4289-E, EA-4289-CE
eConnect Monitored Pro Specification Sheet for 220-240/380-415 Volt, 16A/20, Three-Phase; EA-4288-C, EA-4288-E, EA-4288-CE
eConnect Monitored Pro PDU Specification Sheet, 120/208 Volt, Three-Phase Input; PN EA-4287-C, EA-4287-E, EA-4287-CE
eConnect Monitored Pro Horizontal PDU; 20A, 120/208 Volt, Three-Phase Specification Sheet; EA-4286-C, EA-4286-E, EA-42868-CE
eConnect Monitored Pro Specification Sheet for 208 Volt, 30A, Three-Phase; EA-4285-C, EA-4285-E, EA-4285-CE