Motive vertical El administrador de cables es una solución de administración de cables altamente configurable y avanzada que proporciona un ajuste ilimitado en cualquier lugar dentro del administrador de cables, lo cual optimiza el uso del espacio interior.
Evolution® Cable Management System is a reliable, feature-rich cable management solution with faster deployment times that delivers increased performance to match the demands of today’s high-density data center applications.
El Organizador de Cables Velocity™ de CPI es una solución de organización de cables económica para uso diario en salas de telecomunicaciones, salas de equipos y espacios de laboratorio, y crea un completo paso vertical y horizontal para cableado de oficina y cables de conexión en los Sistemas de Bastidores de CPI
El Organizador de Cables Velocity™ de CPI es una solución de organización de cables económica para uso diario en salas de telecomunicaciones, salas de equipos y espacios de laboratorio, y crea un completo paso vertical y horizontal para cableado de oficina y cables de conexión en los Sistemas de Bastidores de CPI.
MCS Master Cabling Section is a heavy-duty system for major installations. Extra-wide, contoured cable guides provide smooth cable support.
MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that align precisely with the rack spacing.
MCS Master Cabling Section is a heavy-duty system for major installations. The MCS Master Cabling Section with Extended Fingers is a larger, higher capacity vertical cable management solution for two-post and four-post applications.
Double-sided managers that feature an MCS-style front side and a VCS-style back side. Available with standard (CCS) and extended length (CCS-EFX) cable guides in three widths and several heights.
The CCS-EFX is a double-sided vertical cable management trough designed for use with most two- and four-post racks to manage cable at the cross connect, especially when using angled-face copper patch panels.
The Global Vertical Cabling Section is a cost-effective, adaptable vertical cable management solution with a unique, two-piece design that significantly reduces shipping size and cost.
Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation.
Provides double-sided 3.65” (92.7 mm) cable run between equipment racks. Oval ports measuring 1.38" x 2.25" (35.1 mm x 51.2 mm) are spaced at 11.62" (295.1 mm) intervals along center separator for convenient cable pass-through.
Provides double-sided 6” (150 mm) cable run between equipment racks.