MCS Master Cabling Section Double-Sided
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.

Key Features and Benefits

  • Patented cable guide fingers at 1U intervals for easy management of patch cords
  • UL 94V-0 fire-rated composite materials for use in plenum areas
  • Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
  • Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
  • 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
  • Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
  • Preassembled for easy installation and a more cohesive appearance
  • Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers​

 

Explorar Opciones de Productos
Refine By
Refine By
  • Ancho
  • Altura
  • Acabado/ Color
Explore Sizes & Options (63 Product Options)
Número de Producto Usar Con Ancho Altura Acabado/ Color Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters