Double-Sided Wide Vertical Cabling Section
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

These space-saving ducts, with locking latches, hold and separate wiring for a more organized and managed equipment room installation. Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation. 2.50” (63.5 mm) diameter ports spaced at 11.625” (295.28 mm) intervals allow for convenient cable and wiring pass-through. Vertical slots secure optional Saf-T-Grip® Cable Management Straps for neatly bundled cables.

 

Key Features and Benefits

  • Bolts to CPI Standard Rack, Universal Rack, QuadraRack 4-Post Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches - 12” (300 mm) between latches, protective edge guards and mounting hardware
  • 6”W x 12.75”D (150 mm x 323.9 mm); double-sided cable trough
  • 2.5” (64.0 mm) diameter pass-through ports every 11.62” (295.1 mm)
  • 9’ (2.7 m) version consists of a 7’ (2.1 m) section with a 2’ (0.6 m) extension
  • Mounting hardware included
Explorar Opciones de Productos
Refine By
Refine By
Explore Sizes & Options (12 Product Options)
Número de Producto Usar Con Altura Acabado/ Color Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters