Motive® Horizontal Cable Manager includes plastic T-shaped cable guides to organize patch cords and jumper cords as the cords enter and exit the manager to make individual equipment connections.
Evolution® Cable Management System is a reliable, feature-rich cable management solution with faster deployment times that delivers increased performance to match the demands of today’s highdensity data center applications.
Velocity® Cable Management is an economical cable management solution for everyday use in telecommunication rooms, equipment rooms and lab spaces.
Provides a highly functional horizontal pathway for patch cords and multimedia applications. using coax, copper and fiber optic cables.
19” Wire Management Panel is offset 1.5” (38 mm) from the rack channel to ensure proper bending radii of patch cables, even hooded patch cables.
The Horizontal Wire Management Panel is offset 1.5" from the rack channel to ensure proper bending radii of patch cables - even hooded patch cables. This unique raised back plane design doubles as a horizontal pass-through trough. Unique offset de
Designed to promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable.
The Lower Jumper Tray, Single aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Provides 1-1/2" (38 mm) bend radius for compliant installation of Category 5e/6/6a or fiber cable.
The Lower Jumper Tray, Double aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable.
Use above modular network switches to guide cables into vertical module cards.
Small and medium-sized rings are ideal for supporting one or two patch panels.
The Rack Top-Mount Cable Trough mounts on top of CPI racks.