Universal Horizontal Cable Manager Single-Sided
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Creates an attractive horizontal pathway using coax, copper and fiber optic cables. After routing the cables or cords, simply snap-on the cover for a clean, professional appearance.

 

Key Features and Benefits

  • Extra-wide and contoured cable guide fingers, spaced 1.75” (44.5 mm) apart, separate and organize patch cords for quick and easy moves, adds and changes
  • Cable guides are offset to ensure proper bending radii of patch cables, even hooded patch cables
  • Patented fingers meet the requirements of UL 94V-0 flammability rating
  • Snap-on covers are easy to use and open 180° up or down with adjacent installation
  • Covers and panel have a black powder-coat textured finish, reducing fingerprints and smudges

 

Explorar Opciones de Productos
Refine By
Refine By
Explore Sizes & Options (24 Product Options)
Número de Producto Ancho Altura Acabado/ Color Profundidad Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters