Large Horizontal Ring Panel
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Used to organize horizontal cable runs. Our rack mounted ring panel is big enough to handle most cable management jobs. Large 6" wide x 2.8" high heavy duty aluminum rings with rounded edges protect cable sheaths and will not bind during installation. Rings are bolted onto panels so they can be added or removed as needed. Panels come pre-assembled with seven equally spaced rings.

Key Features and Benefits

  • 2.8”H x 6”W (71 mm x 150 mm) heavy duty aluminum rings
  • Rings can be added or removed as needed
  • Installation hardware not included
  • Shipping weight approximately 5 lb (2.3 kg)
Explorar Opciones de Productos
Refine By
Refine By
Explore Sizes & Options (8 Product Options)
Número de Producto Ancho Acabado/ Color Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters