Mount to CPI Universal or Standard Racks, regardless of width. Fixed rollers prevent rack from accidental turning. Adds 2" (50 mm) to rack's height. Supports 500 lb (226.8 kg).
Full swivel capability allows rack to be easily moved, providing access to equipment. The front wheel locks to prevent unintentional movement. Mounts to most CPI Universal or Standard Racks and adds 1-1/4" (31.8 mm) to rack's height.
Allows rack to be moved, providing access to equipment. Wheels may be locked to prevent moved during assembly stages. Holds any width CPI Universal or Standard Rack.
Use the Flush-Mounted Wall Bracket to mount up to 6U of rack-mounted equipment, vertically, and flush to a wall. Ideal for areas where space is limited. The bracket has square-punched mounting rails and includes a pack of 25 Clik-Nut® . Supports 150 lb (68 kg). Wall mounting hardware not included.
Rack Channel Standoffs provide a variety of solutions to many electronic component positioning problems.
Purchase optional Supplementary Server Support Arms to firmly secure the tops of tall servers to the rack. In some instances, they can also help you mount your server if its captive screw holes are in the middle or top of the device.
Rack Extension Kit provides additional height to existing rack. Kit includes one pair of rack channels, four plates, and assembly hardware
ExpandaRack Pan Sets designed to easily convert two CPI rack assemblies into one high capacity 4-Post Frame.
ExpandaRack is designed to easily convert one CPI two-post rack into a high-capacity 4-Post Frame.