Used to attach threaded rod to ceiling. Hardware is not included.
Cable Runway Mounting Bracket for 6" (150 mm) to 24" (600 mm) Wide Runway secured onto Adjustable QuadraRack® (AQR) or Adjustable ServerRack.
The CPI Cable Runway Wall To Rack Kit is a one part number solution to the problem of providing support for cable between the rack and the wall.
Use J-Bolt to attach Cable Runway to Wall Angle Support or Wall Support Bracket.
Asegura el soporte de cables a la parte superior de los bastidores de equipos estándar y universales
Secures Runway to the top of Universal Rack without intruding into mounting space. The combination of the flat plate and hat-shaped bracket form a clamp around the rack's top angles or top bars. Mounts parallel or perpendicular.
Secures Cable Runway to the top of 6"D (150 mm) Standard Rack without intruding into valuable mounting space. The combination of the flat plate and hat-shaped bracket form a clamp around the rack's top angles or top bars.
Triangular Support Bracket provides wall support for cable runway. Made of cold-rolled steel. Load rating 400 lb (181.4 kg).
2" x 2" x .105" (50 mm x 50 mm x 2.67 mm) steel support angle is designed for wall-mounting specific widths of Cable Runway.
To attach and secure Cable Runway to a wall or floor. Foot made of 3/8" x 1-1/2" x 6"H steel.
Used to secure Cable Runway with 1-1/2" x 3/8" (38 mm x 9.53 mm) stringers to a wall. Sold in pairs.
Úselo para el soporte del piso para rejillas de cable.
Secures threaded rod to Cable Runway.
Provides easy additions of Cable Runway layers to existing cable racks by allowing support brackets and nuts to slip over drop rod.
Allows the attachment of cable runway 12" (300 mm) directly above and either parallel or perpendicular to existing Cable Runway.
Used to suspend Cable Runway from the ceiling. Material is steel, finished with gold over zinc plating.
Admite la pista de cables por encima de una fila continua de bastidores o gabinetes CPI de diferentes alturas y proporciona espacio adicional entre la parte superior de los bastidores o gabinetes y la pista de cables
Triangular Support Bracket provides wall support for Cable Runway. Made of 1/4" x 2" (6.4 mm x 50 mm) aluminum bar. Load rating is 100 lb (45.4 kg).
Secures threaded rod to Cable Runway. Mounting hardware not included.
Este kit ha sido diseñado para facilitar aún más la instalación de la pista de cables en el techo mediante el uso de un solo punto de conexión.