Paso de Cables
Escalerilla porta cables
Support Products
6" (150 mm) Channel Rack-To-Runway Mounting Plate
Add To Cart
6" (150 mm) Channel Rack-To-Runway Mounting Plate
Qty:
Remove
Cart Subtotal:
$0,00
Add to cart
Checkout
6" (150 mm) Channel Rack-To-Runway Mounting Plate
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General
Secures Cable Runway to the top of 6”D (150 mm) Standard Rack. Mounts either parallel or perpendicular to runway.
Installation Best Practices include Runway Elevation Kit (P/N 10506-XXX)
P/N 12121-XXX consists of:
(1) mounting plate
(4) 5/16-18 x 2 1/4” J-bolts
(4) 5/16-18 hex nuts
(4) 5/16 split lock washers
P/N 12409-X24 consists of:
(1) mounting plate
(2) 5/16-18 x 3 1/4” J-bolts
(2) 5/16-18 x 2 1/4” J-bolts
(4) 5/16-18 hex nuts
(4) 5/16 split lock washers
Explorar Opciones de Productos
Refine By
Confirmar Selecciones
Reiniciar
Tamaño
For 15" to 18" (380 mm to 460 mm) Runway
For 5" to 9" (130 mm to 230 mm) Runway
For 9" to 12" (230 mm to 300 mm) Runway
Acabado/ Color
Black
Glacier White
Gray
Refine By
Confirmar Selecciones
Reiniciar
Tamaño
For 15" to 18" (380 mm to 460 mm) Runway
For 5" to 9" (130 mm to 230 mm) Runway
For 9" to 12" (230 mm to 300 mm) Runway
Acabado/ Color
Black
Glacier White
Gray
Explore Sizes & Options
(
9
Product Options)
Seleccionar Opciones de Productos
Selected Options
Clear All
Número de Producto
Tamaño
Acabado/ Color
Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Carga Más