Resultados Para "lead acid"
Selected Options
The Electronic Lock Kit solution can be preinstalled in CPI Cabinets and features swinghandles with integrated dual-frequency card reader technology. Audit trail capability allows for enhanced regulatory compliance.
3 opciones
Desde 1368,22 USD MSRP
CUBE-iT® Wall-Mount Cabinet provides a secure, easy-to-install, swing-out storage solution for information and communications technology (ICT) equipment. 
36 opciones
Desde 1035,86 USD MSRP
Featuring an industry-leading 1500 lb (680 kg) equipment load, the Z4-Series SeismicFrame ® can also support an additional 100 lb (45 kg) top load for cabling.
176 opciones
Desde 3872,60 USD MSRP
Networked Electronic Access Control (EAC) Swinghandle Kit provides a networked electronic lock
1 opcion
Desde 1886,98 USD MSRP
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame Cabinet is a total, turnkey solution that integrates with power, cable and thermal management...
896 opciones
Contacte con nosotros para precios.
Refinar
Selected Options
CPI también recibió múltiples premios por parte de prominentes organizaciones nacionales en reconocimiento a su filosofía comercial y a la estructura de empleados propietarios.    Awards: CPI has received the following awards (partial listing):  Year Awarded ...