Accesorios de caja industrial
Para aprovechar al máximo su gabinete industrial de Chatsworth Products, CPI proporciona una variedad de accesorios de valor agregado para complementar su funcionalidad y facilidad de uso.
Recursos
Thermal Management (12 Opciones de Productos)
Closed-Loop Cooling isolates the external ambient air from the internally conditioned air, eliminating the risk of contaminants entering the enclosure.
 
4 opciones
Desde $4,503.75 USD MSRP

Aluminum Mesh Filter Kit for DTS 3021 Cooling Unit

1 opcion
Desde $62.26 USD MSRP

Use natural convection with filter kit when the amount of heat being removed from your enclosure is minimal. Filters can be used in either intake (when combined with Filter Fans) or exhaust applications (ideal).

4 opciones
Desde $87.55 USD MSRP

Use CPI Filter Fans to propel the cool ambient air into the enclosure. For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure. 

8 opciones
Desde $283.69 USD MSRP
Use CPI Filter Fans to propel the cool ambient air into the enclosure. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds.
10 opciones
Desde $74.57 USD MSRP

Use CPI Filter Fans to propel the cool ambient air into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter. 

8 opciones
Desde $299.92 USD MSRP
The fluted filter mat's folded structure provides airflow and maintains the required NEMA Type 12 protection, while also extending the filters lifetime 300 percent longer than conventional filters.
 
1 opcion
Desde $77.82 USD MSRP

Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet. Attaches to the outside of the AC Door Assembly or the outside of the Side Panel Assembly.

8 opciones
Desde $5,534.84 USD MSRP
Filters can be used in either intake (when combined with Filter Fans) or exhaust applications (ideal).
 
1 opcion
Desde $27.56 USD MSRP
Order one Power Cord per Filter Fan Kit. Match to Fan Voltage requirement.
 
3 opciones
Desde $32.87 USD MSRP
Use Top Exhaust Filter Fan Kit with two Intake Filter Kits. All kits should be the same size.
 
1 opcion
Desde $940.31 USD MSRP
Haga coincidir el requisito de voltaje del cable de alimentación con la unidad de enfriamiento.
3 opciones
Desde $42.52 USD MSRP