Industrial Enclosures
Accessories
Thermal Management
RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit
Add To Cart
RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit
Qty:
Remove
Cart Subtotal:
$0,00
Add to cart
Checkout
RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit
Descargas Útiles y Enlaces
Información del Producto
Hoja de Datos del Producto
Herramientas de diseño
Descripción General
Use CPI Filter Fans to propel the cool ambient air into the enclosure. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds.
For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter.
Explorar Opciones de Productos
Refine By
Confirmar Selecciones
Reiniciar
Refine By
Confirmar Selecciones
Reiniciar
Explore Sizes & Options
(
10