Industrial Enclosure Accessories
To truly make the most of your Chatsworth Products Industrial Enclosure, CPI provides a variety of value-added accessories to complement its functionality and ease of use.
Resources
Grounding and Bonding (5 Product Options)
Busbar Kit includes a 19”L (482.6 mm), 3/4”H (19.1 mm), 3/16” thick (4.8 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar with eight #6-32 tapped lug mounting holes on 1” (25.4 mm) centers, two insulators and mounting hardware. Attaches to the RMR Wall-Mount Enclosures on the back panel and provides a common bonding point.
 
1 option
Starting at $104.06 USD MSRP
Hardware Kits are used to attach plates, rails and accessories to the RMR Modular Enclosure frame. The interior of the frame is punched with attachment points on 1" (25 mm) increments. Traditional thread-forming screws allow direct attachment to the frame. Drop-in bolts and nuts speed installation and still provide a bonded connection.
 
1 option
Starting at $22.31 USD MSRP

The RMR Enclosure Grounding and Bonding Kit provides bonding to the enclosure or bonds the optional mounting plate.

1 option
Starting at $56.42 USD MSRP

Ground Wire Kit includes jumpers and hardware to bond the enclosure frame, panels and doors.

4 options
Contact us for pricing.
Grounding Lug Kit includes a Two-Hole Compression Lug sized for for #6 AWG conductor with .375" (9.5mm) holes spaced on 1" (25.4 mm) centers and mounting hardware. Attaches to the RMR Wall-Mount Enclosure frame to  provide a bonding for the enclosure. 
1 option
Starting at $16.75 USD MSRP