Ducto de escape vertical
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Vertical Exhaust Duct attaches to the top of the GF-Series GlobalFrame® Gen 2 or F-Series TeraFrame® Gen 3 Cabinets to provide a sealed pathway for hot air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.

Key Features and Benefits

  • Upgrades installed cabinet in traditional hot aisle/cold aisle environment from front-to-rear airflow to front-to-top airflow
  • Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director to completely contain hot exhaust air, and remove it from the cabinet and room
  • Fits cabinets that are 41.3”D (1050 mm) or deeper that have a two-piece Server top panel
  • Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling, available in three sizes (see description in order table)
  • Features easy height adjustment, flexible seal at the top to accommodate variations in the drop ceiling
  • Includes a brush sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
  • Includes: Vertical Exhaust Duct and installation hardware
  • Material: Steel duct panels; top seal and duct corners are plastic
  • Finish: Black or Glacier White; seal and corners are black
Explorar Opciones de Productos
Refine By
Refine By
  • Ancho
  • Tamaño
  • Acabado/ Color
Explore Sizes & Options (18 Product Options)
Número de Producto Ancho Tamaño Acabado/ Color Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters