Control Térmico
Juegos de sellado
Add To Cart
Juegos de sellado
Qty:
Remove
Cart Subtotal:
$0,00
Add to cart
Checkout
Juegos de sellado
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General
Cover unused holes in the frame for hinges and installation brackets to prevent bypass airflow.
Key Features and Benefits
Pre-cut, plastic, color-matched, adhesive backed labels for easy attachment to the cabinet
Tough, heat resistant material and adhesive for long life
Each kit includes 12 sheets; each sheet includes 21 round labels and six rectangular labels
Round labels are .75” (19 mm) diameter. Rectangular labels are 1.3” x 2.2” (34 mm x 55 mm).
Material: Thermoplastic polycarbonate film
Finish: Black or Glacier White
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
2