Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

32720-718

Universal Cabinet To Cold Aisle Ceiling End Panel; Adjustable Height And Width; 750 Width; 11U; Black; 21.7'' (551 mm) W x 4.1'' (104 mm) L x 23.4'' (594 mm) H

MSRP $323.87
Product Description

Universal Cabinet Panel is an optional accessory that is used with the Frame Supported Hot Aisle Containment (HAC) Solution and the Cabinet Supported Cold Aisle Containment (CAC) Solution. In both instances the panel is added when cabinets vary in width and height to seal the space between the top of the cabinet and the Frame Supported Exhaust Duct or Cabinet Supported Ceiling Panel Kit.

Key Features and Benefits
  • Adjusts in width to match odd cabinet sizes
  • Contains air in the enclosed aisle between adjacent rows of cabinets
  • Includes vertical and horizontal seals
  • Fits snug against the top of the short cabinet and the sides of the adjacent cabinets
  • Adjusts in width and height, available for 3U, 6U, 9U and 11U cabinet height differences
  • Aluminum panel and steel brackets are painted glacier white or black
  • Match to width of cabinet and height of opening above cabinet