Shopping List
Loading...
Loading...

Replacement Parts

Browse Replacement Parts (15 Products)

Solid Metal Top Panel Assembly for RMR Modular Enclosure

Product Overview

The RMR Solid Metal Top Panel is fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.

 

Sizes & Options

Width, Depth, Color

Solid Bottom Panel Assembly for RMR Modular Enclosure

Product Overview

The RMR Solid Bottom Panel is fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.

 

Sizes & Options

Width, Depth, Color

Single Solid Metal Door for RMR Modular Enclosure

Product Overview

The Single Solid Metal Door is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.

Sizes & Options

Width, Height, Color

Single Metal Side Panel Assembly for RMR Modular Enclosure

Product Overview

The Single Metal Side Panel is fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.

Sizes & Options

Height, Depth, Color

Single Metal Door With Window for RMR Modular Enclosure

Product Overview

The Single Metal Door with Window is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.

Sizes & Options

Width, Height, Color

RMR Modular Enclosure Hardware Kit

Product Overview

Hardware Kits are used to attach plates, rails and accessories to the RMR Modular Enclosure frame. The interior of the frame is punched with attachment points on 1" (25 mm) increments. Traditional thread-forming screws allow direct attachment to the frame. Drop-in bolts and nuts speed installation and still provide a bonded connection.

Sizes & Options

Type

Latch Asssembly Double Bit for RMR Modular Enclosure

Product Overview

The Latch Assembly Double Bit includes latch bar guide, latch kit, latch cover, latch spacer and other required hardware for assembly.

Sizes & Options

Height

Latch Assembly T Handle for RMR Modular Enclosure

Product Overview

The Latch Assembly T Handle includes latch bar guide, latch kit, latch cover, latch spacer and other required hardware for assembly.

Sizes & Options

Height

Intake Side Panel Assembly for RMR Modular Enclosure

Product Overview

Intake Side Panel Assembly includes opening at the bottom to accommodate either Filter Fan or Filter Kit. 

Sizes & Options

Height, Depth, Type, Color

Gland Top Panel Assembly for RMR Modular Enclosure

Product Overview

CPI panels are fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.

Sizes & Options

Width, Depth, Color