Shopping List
Loading...
Loading...

Browse Accessories (4 Products)

Oberon Wireless Enclosure Cabling Accessories

4 Options
Starting at $11.00 USD MSRP

Product Overview

Cabling accessories provide customization for special applications.

Oberon Wireless Enclosure Accessories

26 Options
Starting at $10.00 USD MSRP

Product Overview

Oberon® Wireless Enclosure Accessories customize your mounting solution to your precise needs.

Oberon Wi-Fi and DAS Antennas

Product Overview

Customize your mounting solution with Oberon® Wi-Fi and DAS antennas.

Oberon Ceiling Mounting Accessories

9 Options
Starting at $100.00 USD MSRP

Product Overview

Model 88-104X-ROUTER-TEMPLATE is a guide to quickly route openings in ceiling tiles for Oberon’s Model 1040 and 1044 series AP mounts. Insert a ceiling tile in the template, then using a routing tool such as a RotoZip or Dremel, with small diameter bit suitable for cutting ceiling tiles, trace the bit around the guide. The routing guide creates a clean 13 in. square cutout for the AP trims. Suitable for most US 2 x 2 ft. and 2 x 4 ft. ceiling tiles.